Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-34 Waveguide Termination 0.5 Watts With a 22 GHz to 33 GHz Frequency Range

SKU: STWR34
Pricing
QUANTITYPRICE
1-9$157.00
10-24$150.72
25-99$144.44
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details).
Maximum Power0.5 Watt
Waveguide SizeWR-34
Minimum Frequency22 GHz
Maximum Frequency33 GHz
Impedance50 Ohm
Description

WR-34 Waveguide Termination 0.5 Watts With a 22 GHz to 33 GHz Frequency Range

Fairview Microwave waveguide termination (also known as a waveguide load or dummy load) STWR34 is manufactured with a WR-34 input. WR-34 waveguide termination / load has a minimum frequency of 22 GHz and a maximum frequency of 33 GHz.

WR-34 waveguide termination load design is rated for a maximum input power of 0.5 Watt and a maximum VSWR of 1.05:1. Fairview Microwave 0.5 Watt WR-34 waveguide dummy load termination part number STWR34 is in stock now at our Allen, TX location. This wave guide WR-34 termination load is part of over 1 million in-stock components for RF, microwave and millimeter wave applications which are ready to ship same-day worldwide.