To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

10 dB WR-42 Waveguide Broadwall Coupler with UG-595/U Square Cover Flange and E-Plane Coupled Port from 18 GHz to 26.5 GHz in Brass Copper

SKU: SMW42EC001-10
DISCONTINUED PRODUCT
Search for alternative
Waveguide Couplers.
Key Specifications
Key Specifications.
Waveguide SizeWR-42
Coupler TypeBroadwall
Coupling Level10 dB
Directivity30
Flange SizeUG-595/U
Insertion Loss Maximum1 dB
VSWR1.2:1
Minimum Frequency18 GHz
Maximum Frequency26.5 GHz
Description

10 dB WR-42 Waveguide Broadwall Coupler with UG-595/U Square Cover Flange and E-Plane Coupled Port from 18 GHz to 26.5 GHz in Brass Copper

Fairview Microwave WR-42 waveguide coupler has a nominal coupling level of 10 dB and is in stock for same-day shipment worldwide. This 10 dB waveguide SMW42EC001-10 of the directional broadwall 3 port coupler design is always in-stock for purchase online or from our knowledgeable sales staff by phone. High-quality WR-42 waveguide broadwall couplers from Fairview Microwave are equipped with brass copper UG-595/U square cover gold-plated flanges. Our WR-42 waveguide 3 port coupler with UG-595/U square cover E-Plane flanges operates up to a maximum frequency of 26.5 GHz. Fairview Microwave SMW42EC001-10 precision microwave coupler at 10dB typical coupling value is manufactured with a brass copper body plated in gold providing industry-leading electrical performance.

These directional broadwall 3 port waveguide couplers that operate from 18 GHz to 26.5 GHz are bi-directional components that are used in various applications like radar, test benches, satellites, and more. Fairview Microwave’s expert technical support is available on this SMW42EC001-10 10 dB brass copper gold coupler with E-Plane coupled ports as well as on over 1,000,000 other products. Our 18 GHz min WR-42 coupler SMW42EC001-10 is one of over 220 waveguide couplers always available from Fairview Microwave. The SMW42EC001-10 datasheet for this Fairview Microwave WR-42 10dB UG-595/U square cover flanged waveguide coupler is available in PDF format with CAD drawing, dimensions and specifications which can be found above for download

SMW42EC001-10 directional broadwall couplers are always in stock for immediate shipping from our ISO 9001:2008 certified facility. Our high-quality 3 port gold-plated broadwall couplers have a typical insertion loss of 1 dB. Fairview Microwave’s 1 dB insertion loss WR-42 brass copper waveguide directional broadwall couplers have a maximum input voltage standing wave ratio (VSWR) of 1.2:1 and a maximum secondary line VSWR of 1.2:1. Our 18 GHz to 26.5 GHz frequency range WR-42 waveguide couplers have a typical directivity value of 30 dB. Fairview Microwave WR-42 brass copper waveguide broadwall coupler SMW42EC001-10 is 11 inches long by 1.94 inches high and weighs 0.4716 lbs.

Originally Sun Moon Electronics, Fairview Microwave has supplied state-of-the-art RF components like these 10 dB nominal coupling value broadwall waveguide couplers with UG-595/U square cover flanges since 1992. This 11 inch long brass copper WR-42 waveguide is just one component of a large family of over 220 couplers that Fairview Microwave offers with simple purchasing, immediate shipping worldwide, and expert tech support always on hand. The Fairview Microwave website is where you can find our WR-42 10dB UG-595/U square cover flanged waveguide coupler as well as other waveguide components, purchase online or contact our knowledgeable sales team now for further details.