To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
Cart (0)

WR-42 Highpass Waveguide Filter With a 20 GHz to 26.7 GHz Pass Band

SKU: FMW42F012
Pricing
QUANTITYPRICE
1-4$1,211.64
5-9$1,187.41
10-24$1,163.17
25-99$1,138.94
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide Size 1WR-42
Waveguide Size 2WR-42
Frequency, Min20 GHz
Frequency, Max26.7 GHz
Lowband Min Rejection50 (dB)
Description

WR-42 Highpass Waveguide Filter With a 20 GHz to 26.7 GHz Pass Band

The FMW42F012 waveguide high pass filter from Fairview Microwave (also known as a waveguide filter) is just one RF part in a large selection of our RF /microwave and millimeter waveguide components. This high pass filter for waveguides is manufactured with a WR-42 input and is in-stock now and available for same business day shipping. The WR-42 waveguide high pass filter is rated for a radio frequency minimum of 20 GHz and a frequency maximum of 26.7 GHz as the pass band range.

The FMW75F002 waveguide high pass filter has WR-42 UG cover flanges along with a 1.25:1 maximum input VSWR. This waveguide high pass filter from Fairview Microwave is rated for a maximum power (CW) of 100 Watts. The 26.7 GHz waveguide high pass filter comes with an aluminum body with silver plating.

The waveguide high pass filter has 0.3 dB of maximum insertion loss and a peak power of 3 KW. This waveguide high pass filter has a high band minimum rejection of 50 dB at 17 GHz. The WR-42 waveguide high pass filter from Fairview Microwave is ideal for radar systems, test and measurements, satellite communications and instrumentation applications. Additional dimensions and specifications for this WR-42 waveguide high pass filter are on our downloadable PDF datasheet above.

The Fairview Microwave can ship the WR-42 waveguide high pass filter from stock the same business day as you order it. Fairview Microwave offers the broadest and deepest inventory of RF and microwave components available. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality high pass waveguide filter that meets your requirements.