Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-42 Seamless Flexible Waveguide in 12 Inch Using UG-595/U Square Cover Flange With a 18 GHz to 26.5 GHz Frequency Range

SKU: SMW42SF005-12
Pricing
QUANTITYPRICE
1-4$1,730.00
5-9$1,660.80
10-24$1,591.60
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Description

WR-42 Seamless Flexible Waveguide in 12 Inch Using UG-595/U Square Cover Flange With a 18 GHz to 26.5 GHz Frequency Range

Fairview Microwave SMW42SF005-12 ships same-day worldwide and is a WR-42 seamless flexible waveguide (also known as waveguide cable). Our constantly in-stock WR-42 seamless copper waveguide cables with silver plating are 12 inches long. WR-42 flexible 12” waveguide SMW42SF005-12 by Fairview Microwave is manufactured with square cover brass flanges. Each square cover end of this WR-42 waveguide cable has a UG-595/U flange designation. These high-quality 12 inch seamless flexible waveguides function up to a maximum frequency of 26.5 GHz. Fairview Microwave offers expert tech support help on these 18 GHz minimum to 26.5 GHz maximum silver-plated flexible waveguides with UG-595/U square cover brass flanges.

Waveguide components like SMW42SF005-12 WR-42 26.5 GHz 12 in. cables with high-quality neoprene sleeves, have been provided by Fairview Microwave since 1992 (Sun Moon Electronics originally). Fairview Microwave 18 GHz minimum frequency UG-595/U square cover brass flange 12-inch seamless waveguide cables have a one-time maximum offset rotation (or MOR) of 45° degrees/ft. Our 18 GHz to 26.5 GHz frequency range flexible waveguide with 45° degrees/ft MOR displays a 0.27 dB typical insertion loss, viewable here on SMW42SF005-12 PDF datasheet specification download with dimensions and CAD drawing specs on this product page.

Seamless 0.27 dB loss flexible waveguide WR-42 with 12 inches of length UG-595/U square cover brass flanges can be bent to E and H planes without impairing the voltage standing wave ratio (or VSWR) of 1.15:1. The one-time E-plane minimum bend radius (or MBR) for Fairview Microwave’s SMW42SF005-12 45° degrees/ft MOR UG-595/U copper waveguide cable is 0.39 inches with 0.8 inches H-plane MBR. Fairview Microwave WR-42 square cover flange silver-plated flexible waveguide with 0.27 dB insertion loss and 1.15:1 VSWR provides industry-leading vibration isolation with added protection and support from its highly-advanced neoprene sleeve. This WR-42 seamless flexible copper 12” long waveguide cable has a maximum input power of 300 kWatts and maximum peak power of 39 kWatts.

In business since 1992, Fairview Microwave supplies these rapid-shipping 12 in. 45° degrees/ft seamless waveguide cables that bend easily to fix misalignments. Our knowledgeable sales team aids in procuring SMW42SF005-12 WR-42 seamless silver-plated flexible waveguides using square cover UG-595/U brass flanges online or by phone. Fairview Microwave offers this WR-42 12 in. copper seamless flexible waveguide with square cover UG-595/U flanges covering 18 GHz to 26.5 GHz with SMW42SF005-12 PDF datasheet specifications with CAD drawing dimension specs download. These 0.27 dB insertion loss 26.5 GHz max frequency waveguide cables with 1.15:1 VSWR are great for one-stop shopping. With same business day shipping worldwide from our ISO-registered facility, you should name Fairview Microwave as your primary source for flexible waveguides.