Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-42 Waveguide E-Bend Instrumentation Grade Using UG-595/U Flange With a 18 GHz to 26.5 GHz Frequency Range

SKU: SMF-42EB-001
DISCONTINUED PRODUCT
Search for alternative
Waveguide Bends.
Product Documents
0110
SMF-42EB-001
Datasheet
SMF-42EB-001
3D CAD Model (.step)
Key Specifications
Key Specifications.
Type of BendE-Bend
Waveguide Size 1WR-42
Flange Size 1UG-595/U
Waveguide Size 2WR-42
Flange Size 2UG-595/U
Frequency, Min18 GHz
Frequency, Max26.5 GHz
Description

WR-42 Waveguide E-Bend Instrumentation Grade Using UG-595/U Flange With a 18 GHz to 26.5 GHz Frequency Range

Waveguide bend SMF-42EB-001 from Fairview Microwave is just one part in a large selection of our waveguide components. Fairview waveguide bend is manufactured in a E-Bend type with a WR-42 waveguide size.Our WR-42 E-Bend waveguide is constructed with a UG-595/U flange and built to precise RF / microwave / millimeter wave waveguide bend component design specifications.

This WR-42 E-Bend waveguide with UG-595/U flange from Fairview is instrumentation grade and in-stock now.Our WR-42 instrumentation grade waveguide bend has a minimum frequency of 18 GHz and a maximum frequency of 26.5 GHz.Additional specs on this Waveguide bend can be found on the datasheet specifications above.

E-Bend waveguide with WR-42 is part of over one million RF, microwave and millimeter wave components in stock. Our SMF-42EB-001 Wave guide bend is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other waveguide products that ship same day from our facility for all your RF/microwave waveguide component needs.