To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-42 Waveguide Electromechanical Relay Latching Switch SPDT 26.5 GHz Max Frequency, 800 Watts K Band UG-595/U Square Cover Flange

SKU: FMWGS6007
Pricing
QUANTITYPRICE
1-4$1,250.00
5-9$1,200.00
10-24$1,150.00
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-42
Flange SizeUG-595/U Flange
Flange TypeSquare Cover Flange
Flange GroupGrooved Flange
Frequency BandK band
Minimum Frequency18 GHz
Maximum Frequency26.5 GHz
Impedance50 Ohms
Maximum VSWR1.1:1
Switch DesignSPDT
Switching ActionBreak Before Make
Actuator TypeLatching Actuator
Additional Actuator Feature 1TTL Logic
Additional Actuator Feature 2Self Cut Off
Additional Actuator Feature 3Window Indicator
Additional Actuator Feature 4Manual Override
Description

WR-42 Waveguide Electromechanical Relay Latching Switch SPDT 26.5 GHz Max Frequency, 800 Watts K Band UG-595/U Square Cover Flange

Waveguide FMWGS6007, from Fairview Microwave’s global same-day shipping initiative, is an innovative WR-42 electromechanical relay switch. These WR-42 electromechanical latching actuator relay switches are manufactured as SPDT with optional DPDT configuration. Our SPDT/DPDT latching aluminum waveguide relay switch FMWGS6007 can operate in the ultra-wide K band frequency range of 18 GHz to 26.5 GHz. Fairview Microwave high-quality 26.5 GHz max WR-42 SPDT/DPDT chem film-plated waveguide switches have a max input power rating of 800 watts a peak power rating of 25,300 KWatts and are continuously in stock. 800 W max power K band electromechanical latching waveguide relay switch has ports that come equipped with UG-595/U Square Cover grooved flanges. WR-42 waveguide electromechanical relay switch FMWGS6007, by Fairview Microwave that started business in 1992 and was originally known as Sun Moon Electronics, has a typical actuating voltage of 12 volts.

Fairview Microwave 800 W waveguide electromechanical latching relay switch FMWGS6007 has a 10 V minimum to 20 V maximum operating voltage range. Operating at a 12 V nominal voltage, our aluminum body chem film-plated waveguide 26.5 GHz relay switch produces a maximum actuating current of 1,000 mA. This high-quality SPDT/DPDT WR-42 electromechanical waveguide with UG-595/U Square Cover grooved flanges that requires a +12Vdc nominal bias voltage can safely operate from -40°C to 85°C. The patented motor drive housings for FMWGS6007 K band electromechanical relay switches at 12 V with manual override control ttl logic latching actuators support a removable cover for window indicator and a self-cut off for the position indicator. These state-of-the-art WR-42 waveguide latching switches with manual override control and accessible function from 2.4 V to 5.5 V while on and 2.4 V to 5.5 V off with a TTL control current of 1.2 mA. Our 800 W max input power 10 V to 20 V waveguide relay switch FMWGS6007 with UG-595/U Square Cover flanges has an impressive impedance of 50 Ohms.

WR-42 K band electromechanical latching switch FMWGS6007 by Fairview microwave is a rugged chem film-plated waveguide component that has a cold switching minimum mechanical life of 250,000 cycles. 50 Ohms 26.5 GHz aluminum waveguide electromechanical 26.5 GHz relay switch is equipped with a 0-100% fully weatherized package that can function under 30psig maximum operating pressure. This Fairview Microwave waveguide latching relay switch FMWGS6007 with Square Cover UG-595/U flanges is 4.1 inches long, 2.11 inches high, 2.11 inches wide and weighs 1.0965 lbs. This product page for our 4.1 by 2.11 in WR-42 800 kW 18 GHz to 26.5 GHz waveguide electromechanical relay switch contains a downloadable PDF datasheet with CAD drawings of dimensions and specs. Expert technical support is always available from Fairview Microwave on these 18 GHz to 26.5 GHz WR-42 SPDT/DPDT 12Vdc electromechanical relay switches with maximum 1.1:1 VSWR (voltage standing wave ratio).

Fairview Microwave’s always in stock WR-42 waveguide relay actuating switch at 1.1:1 VSWR carries a phenomenal 0.15 dB maximum insertion loss and has a quick connect circular dc connector with a mate. Our K band electromechanical waveguide with UG-595/U Square Cover grooved flanges, and O-rings for pressurized operations, ships to anywhere domestic and internationally the same day. You can order this 0.15 dB insertion loss SPDT/DPDT latching switch that features 60 dB of minimum isolation just by going online or calling our knowledgeable sales team by phone. WR-42 26.5 GHz 800 kW FMWGS6007 waveguide chem film relay switch is used in various applications: electronic warfare and countermeasures, microwave radio, VSAT, space systems and more. In short, the industry-leading WR-42 latching waveguide electromechanical latching relay switch with 54 ms typical switching speed by Fairview Microwave can not be outdone by quality and availability.