Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-42 Waveguide H-Bend Using UG-595/U Flange with a 18 GHz to 26.5 GHz Frequency Range

SKU: FMW42B100
Pricing
QUANTITYPRICE
1-9$77.15
10-24$74.06
25-99$70.98
100-249$67.89
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Type of BendH-Bend
Waveguide Size 1WR-42
Flange Size 1UG-595/U
Waveguide Size 2WR-42
Flange Size 2UG-595/U
Frequency, Min18 GHz
Frequency, Max26.5 GHz
Description

WR-42 Waveguide H-Bend Using UG-595/U Flange with a 18 GHz to 26.5 GHz Frequency Range

Waveguide bend FMW42B100 from Fairview Microwave is just one part in a large selection of our waveguide components. Fairview waveguide bend is manufactured in a H-Bend type with a WR-42 waveguide size.Our WR-42 H-Bend waveguide is constructed with a UG-595/U flange and built to precise RF / microwave / millimeter wave waveguide bend component design specifications.

This WR-42 H-Bend waveguide with UG-595/U flange from Fairview is and in-stock now.Our WR-42 waveguide bend has a minimum frequency of 18 GHz and a maximum frequency of 26.5 GHz.Additional specs on this Waveguide bend can be found on the datasheet specifications above.

H-Bend waveguide with WR-42 is part of over one million RF, microwave and millimeter wave components in stock. Our FMW42B100 Wave guide bend is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other waveguide products that ship same day from our facility for all your RF/microwave waveguide component needs.