To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-42 Waveguide Section 12 Inch Straight Length with UG-595/U Square Cover Flange from 18 GHz to 26.5 GHz

SKU: SMF-42S001-12
Pricing
QUANTITYPRICE
1-9$307.15
10-24$294.86
25-99$282.58
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 11
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Waveguide Size 1WR-42
Flange Size 1UG-595/U
Waveguide Size 2WR-42
Flange Size 2UG-595/U
Length12 inches
Frequency, Min18 GHz
Frequency, Max26.5 GHz
Description

WR-42 Waveguide Section 12 Inch Straight Length with UG-595/U Square Cover Flange from 18 GHz to 26.5 GHz

Fairview microwave waveguide section SMF-42S001-12 is manufactured in an straight waveguide design. Our straight waveguide section has a waveguide size of WR-42 for side 1 and WR-42 for side 2. This WR-42 waveguide section is constructed with UG-595/U flange on side 1 and UG-595/U flange on side 2.

WR-42 waveguide section in straight design is 12 inches in length and instrumentation grade. This 12 inch and instrumentation grade waveguide section in WR-42 size and UG-595/U flange has a minimum frequency of 18 GHz and a maximum frequency of 26.5 GHz. Fairview WR-42 straight waveguide section is constructed to precise RF/microwave industry specs and you can find more waveguide section datasheet specifications above.

Fairview Microwave straight waveguide section part number SMF-42S001-12 is in stock at our facility. Our waveguide WR-42 section is only part of over one million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.