Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-430 Standard Gain Horn with 15 dBi gain, N Female connector

SKU: FMWAN430-15NF
Pricing
QUANTITYPRICE
1-4$2,820.00
5-9$2,707.20
10-24$2,594.40
25-99$2,481.60
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Waveguide SizeWR-430
Gain Min15
Beam Width, 3dB V31
Beam Width, 3dB H32
Frequency, Min1.7 GHz
Frequency, Max2.6 GHz
Description

WR-430 Standard Gain Horn with 15 dBi gain, N Female connector

Waveguide horn with coaxial adapter transition (can also be called a waveguide horn antenna) FMWAN430-15NF from Fairview Microwave is just one part of a large selection of our waveguide components. Our waveguide horn antenna with coax adapter transition is manufactured with a WR-430 waveguide size.

Waveguide antenna FMWAN430-15NF that operates from 1.7 GHz – 2.6 GHz it is able to achieve an impressive gain of 15 dBi, is equipped with a WR-430 designation.

This waveguide horn antenna is part of over one million RF, microwave and millimeter wave components in-stock. Fairview also stocks a wide array of other waveguide antenna products that ship same-day from our warehouse for all your RF/microwave and millimeter component needs.