To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-430 Waveguide Shim, CPR-430F Flange Configuration, Frequency Range: 1.72 GHz to 2.61 GHz, 2 mm Thick Aluminum Construction

SKU: FMW430FS5
Pricing
QUANTITYPRICE
1-24$141.99
25-49$134.89
50-99$127.79
100-249$122.11
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMW430FS5
Datasheet
FMW430FS5
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-430
Flange TypeCPR-430F
Min Freq (GHz)1.72 GHz
Max Freq (GHz)2.61 GHz
MaterialAluminum
Body FinishChromate Conversion
US Standard Thickness0.079 Inches
Description

WR-430 Waveguide Shim, CPR-430F Flange Configuration, Frequency Range: 1.72 GHz to 2.61 GHz, 2 mm Thick Aluminum Construction

Fairview Microwave's FMW430FS5 size WR-430 waveguide shim is a high-quality accessory product that meets customer and regulatory requirements and comes with same day shipping. This FMW430FS5 waveguide shim accessory can be used to bridge gaps (as a waveguide spacer) and create a continuous inner surface. Solidly built aluminum accessory shim FMW430FS5 comes 2 mm thick with CPR-430F flanges. WR-430 size 2 mm waveguide shim has an operating frequency between 1.72 GHz and 2.61 GHz in the S band of frequencies.

Built tough, Fairview’s 2.61 GHz S band FMW430FS5 best price spacer for waveguides with chromate conversion is ideally suited for applications in the most demanding conditions. Our 2 mm CPR-430F spacer shims are used for military defense and telecom industries that use high frequency S band applications, microwave communications and radars. The Mil spec compatible, CPR-430F, 2 mm thick WR-430 waveguide spacer is equally adept for use in rugged, harsh, and extreme weather conditions as well as for various in-house lab tests.

Fairview’s WR-430, CPR-430F flange, provides waveguide components a tight and snug fit. The 2 mm aluminum shim with chromate conversion ensures uninterrupted electromagnetic flow with minimum power loss and flange leakage between waveguide sections. The CPR-430F flange spacer shim data sheet on this webpage provides a list of features, specifications, and technical aluminum chromate conversion WR-430 CAD drawings.

Contact Fairview Microwave's expert RF and microwave technical support team to assist you with inquiries on WR-430, aluminum 2.61 GHz S band with aluminum flanged shims. We will ship your 2 mm WR-430 size waveguide shim or other waveguide accessories, that are manufactured to the highest international standard, rush-delivery same-day via UPS or FedEx for all your waveguide accessory requirements. Order your FMW430FS5, CPR-430F flange, WR-430 waveguide shim 7 days a week, 24 hours a day using our on-line ordering system with no limit. As a trusted supplier to global engineers, we at Fairview Microwave promise that our aluminum chromate conversion CPR-430F flange waveguide shim space is a safe and reliable product that meets or exceeds your microwave engineering needs.