Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-430 Standard Waveguide Horn With Flange and 20 dB Typical Gain Operating From 1.7 GHz to 2.6 GHz Frequency Range

SKU: SH1430-20
Pricing
QUANTITYPRICE
1-4$3,709.65
5-9$3,635.46
10-24$3,561.26
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:4
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Replaced By: FM9864B-20
Product Documents
0110
SH1430-20
Datasheet
SH1430-20
3D CAD Model (.step)