To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-5 Waveguide Section 1 Inch Straight Length with UG-387/U-Mod Round Cover Flange from 140 GHz to 220 GHz

SKU: FMW05S000-1
Pricing
QUANTITYPRICE
1-9$274.29
10-24$263.32
25-99$252.35
100-249$241.38
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide Size 1WR-5
Flange Size 1UG-387/U-Mod
Waveguide Size 2WR-5
Flange Size 2UG-387/U-Mod
Length1 inches
Frequency, Min140 GHz
Frequency, Max220 GHz
Description

WR-5 Waveguide Section 1 Inch Straight Length with UG-387/U-Mod Round Cover Flange from 140 GHz to 220 GHz

Fairview microwave waveguide section FMW05S000-1 is manufactured in an straight waveguide design. Our straight waveguide section has a waveguide size of WR-5 for side 1 and WR-5 for side 2. This WR-5 waveguide section is constructed with UG-387/U-Mod flange on side 1 and UG-387/U-Mod flange on side 2.

WR-5 waveguide section in straight design is 1 inches in length. This 1 inch waveguide section in WR-5 size and UG-387/U-Mod flange has a minimum frequency of 140 GHz and a maximum frequency of 220 GHz. Fairview WR-5 straight waveguide section is constructed to precise RF/microwave industry specs and you can find more waveguide section datasheet specifications above.

Fairview Microwave straight waveguide section part number FMW05S000-1 is in stock at our facility. Our waveguide WR-5 section is only part of over one million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.