WR-51 Standard Waveguide Horn With Flange and 20 dB Typical Gain Operating From 15 GHz to 22 GHz Frequency Range
SKU: SH151-20
Key Specifications
Key Specifications. |
Waveguide Size | WR-51 |
Gain Min | 20 |
Frequency, Min | 15 GHz |
Frequency, Max | 22 GHz |
Beam Width V | 18 |
Beam Width H | 16.9 |
Description
WR-51 Standard Waveguide Horn With Flange and 20 dB Typical Gain Operating From 15 GHz to 22 GHz Frequency Range
Waveguide horn with coaxial adapter transition (can also called a waveguide horn antenna) SH151-20 from Fairview Microwave is just one part in a large selection of our waveguide components. Our waveguide horn antenna with coax adapter transition is manufactured with a WR-51 waveguide size. Fairview WR-51 waveguide horn antenna is constructed with a None connector and built to precise RF / microwave / millimeter wave waveguide antenna design specifications.
WR-51 waveguide antenna with None adapter transition from Fairview Microwave is a dB gain and in-stock now. Our None WR-51 dB gain horn waveguide antenna has a minimum frequency of 15 GHz and a maximum frequency of 22 GHz. This waveguide WR-51 horn antenna with None transition has a vertical beam width of 18 and horizontal of 16.9 degrees at 3 dB.
Additional specs of this dB gain Waveguide horn with None input can be found on the WR-51 waveguide antenna datasheet specifications above. This Wave guide horn antenna is part of over one million RF, microwave and millimeter wave components in-stock. Our part number SH151-20 Waveguide antenna horn with None coaxial adapter is ready for same day purchase and shipping worldwide. Fairview also stocks a wide array of other waveguide antenna products that ship same-day from our warehouse for all your RF/microwave and millimeter wave WR-51 waveguide component needs.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.