Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-51 Twistable Flexible Waveguide in 36 Inch Using Square Cover Flange With a 15 GHz to 22 GHz Frequency Range

SKU: SMW51TF005-36
Pricing
QUANTITYPRICE
1-4$214.29
5-9$205.72
10-24$197.15
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Description

WR-51 Twistable Flexible Waveguide in 36 Inch Using Square Cover Flange With a 15 GHz to 22 GHz Frequency Range

Fairview Microwave SMW51TF005-36 ships same-day worldwide and is a WR-51 twistable flexible waveguide (also known as waveguide cable). Our constantly in-stock WR-51 twistable brass waveguide cables with silver plating are 36 inches long. WR-51 flexible 36” waveguide SMW51TF005-36 by Fairview Microwave is manufactured with square cover brass flanges. These high-quality 36 inch twistable flexible waveguides function up to a maximum frequency of 22 GHz. Fairview Microwave offers expert tech support help on these 15 GHz minimum to 22 GHz maximum silver-plated flexible waveguides with square cover brass flanges.

Waveguide components like SMW51TF005-36 WR-51 22 GHz 36 in. cables with high-quality neoprene sleeves, have been provided by Fairview Microwave since 1992 (Sun Moon Electronics originally). Fairview Microwave 15 GHz minimum frequency square cover brass flange 36-inch twistable waveguide cables have a one-time maximum offset rotation (or MOR) of 136° degrees/ft and a repeated MOR of 34° degrees/ft. Our 15 GHz to 22 GHz frequency range flexible waveguide with 136° degrees/ft MOR displays a 1.65 dB typical insertion loss, viewable here on SMW51TF005-36 PDF datasheet specification download with dimensions and CAD drawing specs on this product page. These 1.65 dB insertion loss twistable silver-plated waveguides with 136° degrees/ft MOR feature advanced neoprene jackets with a maximum operating pressure (or MOP) of 45 psig.

Twistable 1.65 dB loss flexible waveguide WR-51 with 36 inches of length square cover brass flanges can be twisted and/or bent to E and H planes without impairing the voltage standing wave ratio (or VSWR) of 1.15:1. The one-time E-plane minimum bend radius (or MBR) for Fairview Microwave’s SMW51TF005-36 136° degrees/ft MOR brass waveguide cable is 2 inches with 4 inches H-plane MBR. Repeated E-plane MBR and H-plane MBR for this 36 inch long twistable 15 GHz to 22 GHz flexible waveguide is 8 inches and 16 inches respectively. Fairview Microwave WR-51 square cover flange silver-plated flexible waveguide with 1.65 dB insertion loss and 1.15:1 VSWR provides industry-leading vibration isolation with added protection and support from its highly-advanced neoprene sleeve. This WR-51 twistable flexible brass 36” long waveguide cable 45 psig MOP has a maximum input power of 300 kWatts and maximum peak power of 70 kWatts.

In business since 1992, Fairview Microwave supplies these rapid-shipping 36 in. 45 psig MOP 136° degrees/ft twistable waveguide cables that bend easily to fix misalignments. Our knowledgeable sales team aids in procuring SMW51TF005-36 WR-51 twistable silver-plated flexible waveguides using square cover brass flanges with 8 inch E-Plane and 16 inch H-plane repeated MBR online or by phone. Fairview Microwave offers this WR-51 36 in. brass twistable flexible waveguide with square cover flanges covering 15 GHz to 22 GHz with SMW51TF005-36 PDF datasheet specifications with CAD drawing dimension specs download. These 1.65 dB insertion loss 22 GHz max frequency waveguide cables with 1.15:1 VSWR are great for one-stop shopping. With same business day shipping worldwide from our ISO-registered facility, you should name Fairview Microwave as your primary source for flexible waveguides.