Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-51 Waveguide H-Bend Instrumentation Grade Using UBR180 Flange With a 15 GHz to 22 GHz Frequency Range

SKU: SMF-51HB-001
DISCONTINUED PRODUCT
Search for alternative
Waveguide Bends.
Product Documents
Key Specifications
Key Specifications.
Type of BendH-Bend
Waveguide Size 1WR-51
Flange Size 1None
Waveguide Size 2WR-51
Flange Size 2None
Frequency, Min15 GHz
Frequency, Max22 GHz
Description

WR-51 Waveguide H-Bend Instrumentation Grade Using UBR180 Flange With a 15 GHz to 22 GHz Frequency Range

Waveguide bend SMF-51HB-001 from Fairview Microwave is just one part in a large selection of our waveguide components. Fairview waveguide bend is manufactured in a H-Bend type with a WR-51 waveguide size.Our WR-51 H-Bend waveguide is constructed with a None flange and built to precise RF / microwave / millimeter wave waveguide bend component design specifications.

This WR-51 H-Bend waveguide with None flange from Fairview is instrumentation grade and in-stock now.Our WR-51 instrumentation grade waveguide bend has a minimum frequency of 15 GHz and a maximum frequency of 22 GHz.Additional specs on this Waveguide bend can be found on the datasheet specifications above.

H-Bend waveguide with WR-51 is part of over one million RF, microwave and millimeter wave components in stock. Our SMF-51HB-001 Wave guide bend is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other waveguide products that ship same day from our facility for all your RF/microwave waveguide component needs.