Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-51 Waveguide Section 9 Inch Length Straight Using UG Square Cover Flange With a 15 GHz to 22 GHz Frequency Range in Instrumentation Grade

SKU: SMF-51S001-09
Pricing
QUANTITYPRICE
1-9$172.86
10-24$165.95
25-99$159.03
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SMF-51S001-09
Datasheet
SMF-51S001-09
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide Size 1WR-51
Flange Size 1None
Waveguide Size 2WR-51
Flange Size 2None
Length9 inches
Frequency, Min15 GHz
Frequency, Max22 GHz
Description

WR-51 Waveguide Section 9 Inch Length Straight Using UG Square Cover Flange With a 15 GHz to 22 GHz Frequency Range in Instrumentation Grade

Fairview microwave waveguide section SMF-51S001-09 is manufactured in an straight waveguide design. Our straight waveguide section has a waveguide size of WR-51 for side 1 and WR-51 for side 2. This WR-51 waveguide section is constructed with None flange on side 1 and None flange on side 2.

WR-51 waveguide section in straight design is 9 inches in length and instrumentation grade. This 9 inch and instrumentation grade waveguide section in WR-51 size and None flange has a minimum frequency of 15 GHz and a maximum frequency of 22 GHz. Fairview WR-51 straight waveguide section is constructed to precise RF/microwave industry specs and you can find more waveguide section datasheet specifications above.

Fairview Microwave straight waveguide section part number SMF-51S001-09 is in stock at our facility. Our waveguide WR-51 section is only part of over one million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.