Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-6 Waveguide Section 9 Inch Straight Length with UG-387/U-Mod Round Cover Flange from 110 GHz to 170 GHz

SKU: FMW06S000-9
Pricing
QUANTITYPRICE
1-9$352.86
10-24$338.75
25-99$324.63
100-249$310.52
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide Size 1WR-6
Flange Size 1UG-387/U-Mod
Waveguide Size 2WR-6
Flange Size 2UG-387/U-Mod
Length9 inches
Frequency, Min110 GHz
Frequency, Max170 GHz
Description

WR-6 Waveguide Section 9 Inch Straight Length with UG-387/U-Mod Round Cover Flange from 110 GHz to 170 GHz

Fairview microwave waveguide section FMW06S000-9 is manufactured in an straight waveguide design. Our straight waveguide section has a waveguide size of WR-6 for side 1 and WR-6 for side 2. This WR-6 waveguide section is constructed with UG-387/U-Mod flange on side 1 and UG-387/U-Mod flange on side 2.

WR-6 waveguide section in straight design is 9 inches in length. This 9 inch waveguide section in WR-6 size and UG-387/U-Mod flange has a minimum frequency of 110 GHz and a maximum frequency of 170 GHz. Fairview WR-6 straight waveguide section is constructed to precise RF/microwave industry specs and you can find more waveguide section datasheet specifications above.

Fairview Microwave straight waveguide section part number FMW06S000-9 is in stock at our facility. Our waveguide WR-6 section is only part of over one million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.