Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-62 Seamless Flexible Waveguide in 24 Inch Using UG-419/U Square Cover Flange with a 12.4 GHz to 18 GHz Frequency Range

SKU: SMW62SF005-24
Pricing
QUANTITYPRICE
1-4$2,040.00
5-9$1,958.40
10-24$1,876.80
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Description

WR-62 Seamless Flexible Waveguide in 24 Inch Using UG-419/U Square Cover Flange with a 12.4 GHz to 18 GHz Frequency Range

Fairview Microwave SMW62SF005-24 ships same-day worldwide and is a WR-62 seamless flexible waveguide (also known as waveguide cable). Our constantly in-stock WR-62 seamless copper waveguide cables with silver plating are 24 inches long. WR-62 flexible 24” waveguide SMW62SF005-24 by Fairview Microwave is manufactured with square cover brass flanges. Each square cover end of this WR-62 waveguide cable has a UG-419/U flange designation. These high-quality 24 inch seamless flexible waveguides function up to a maximum frequency of 18 GHz. Fairview Microwave offers expert tech support help on these 12.4 GHz minimum to 18 GHz maximum silver-plated flexible waveguides with UG-419/U square cover brass flanges.

Waveguide components like SMW62SF005-24 WR-62 18 GHz 24 in. cables with high-quality neoprene sleeves, have been provided by Fairview Microwave since 1992 (Sun Moon Electronics originally). Fairview Microwave 12.4 GHz minimum frequency UG-419/U square cover brass flange 24-inch seamless waveguide cables have a one-time maximum offset rotation (or MOR) of 45° degrees/ft. Our 12.4 GHz to 18 GHz frequency range flexible waveguide with 45° degrees/ft MOR displays a 0.28 dB typical insertion loss, viewable here on SMW62SF005-24 PDF datasheet specification download with dimensions and CAD drawing specs on this product page.

Seamless 0.28 dB loss flexible waveguide WR-62 with 24 inches of length UG-419/U square cover brass flanges can be bent to E and H planes without impairing the voltage standing wave ratio (or VSWR) of 1.08:1. The one-time E-plane minimum bend radius (or MBR) for Fairview Microwave’s SMW62SF005-24 45° degrees/ft MOR UG-419/U copper waveguide cable is 0.71 inches with 1.18 inches H-plane MBR. Fairview Microwave WR-62 square cover flange silver-plated flexible waveguide with 0.28 dB insertion loss and 1.08:1 VSWR provides industry-leading vibration isolation with added protection and support from its highly-advanced neoprene sleeve. This WR-62 seamless flexible copper 24” long waveguide cable has a maximum input power of 1,000 kWatts and maximum peak power of 100 kWatts.

In business since 1992, Fairview Microwave supplies these rapid-shipping 24 in. 45° degrees/ft seamless waveguide cables that bend easily to fix misalignments. Our knowledgeable sales team aids in procuring SMW62SF005-24 WR-62 seamless silver-plated flexible waveguides using square cover UG-419/U brass flanges online or by phone. Fairview Microwave offers this WR-62 24 in. copper seamless flexible waveguide with square cover UG-419/U flanges covering 12.4 GHz to 18 GHz with SMW62SF005-24 PDF datasheet specifications with CAD drawing dimension specs download. These 0.28 dB insertion loss 18 GHz max frequency waveguide cables with 1.08:1 VSWR are great for one-stop shopping. With same business day shipping worldwide from our ISO-registered facility, you should name Fairview Microwave as your primary source for flexible waveguides.