Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-62 Standard Gain Horn With N Female Input and 10 dB Typical Gain Operating Within 12.4 GHz to 18 GHz Frequency Range

SKU: SMH162NR-10
DISCONTINUED PRODUCT
Replaced By: FM9854B/NF-10
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-62
Gain Min10
Beam Width, 3dB V50.9
Beam Width, 3dB H55.3
Frequency, Min12.4 GHz
Frequency, Max18 GHz
Description

WR-62 Standard Gain Horn With N Female Input and 10 dB Typical Gain Operating Within 12.4 GHz to 18 GHz Frequency Range

Waveguide horn with coaxial adapter transition (can also be called a waveguide horn antenna) SMH162NR-10 from Fairview Microwave is just one part of a large selection of our waveguide components. Our waveguide horn antenna with coax adapter transition is manufactured with a WR-62 waveguide size.

Waveguide antenna SMH162NR-10 that operates from 12.4 GHz – 18 GHz it is able to achieve an impressive gain of 10 dBi, is equipped with a WR-62 designation.

This waveguide horn antenna is part of over one million RF, microwave and millimeter wave components in-stock. Fairview also stocks a wide array of other waveguide antenna products that ship same-day from our warehouse for all your RF/microwave and millimeter component needs.