To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-62 Waveguide Electromechanical Relay Latching Switch SPDT 18 GHz Max Frequency, 2,000 Watts Ku Band UG-419/U Square Cover Flange

SKU: FMWGS6008
Pricing
QUANTITYPRICE
1-4$3,880.00
5-9$3,724.80
10-24$3,569.60
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-62
Flange SizeUG-419/U Flange
Flange TypeSquare Cover Flange
Flange GroupGrooved Flange
Frequency BandKu Band band
Minimum Frequency12.4 GHz
Maximum Frequency18 GHz
Impedance50 Ohms
Maximum VSWR1.1:1
Switch DesignSPDT
Switching ActionBreak Before Make
Actuator TypeLatching Actuator
Additional Actuator Feature 1Self Cut Off
Additional Actuator Feature 2Window Indicator
Additional Actuator Feature 3Manual Override
Description

WR-62 Waveguide Electromechanical Relay Latching Switch SPDT 18 GHz Max Frequency, 2,000 Watts Ku Band UG-419/U Square Cover Flange

Waveguide FMWGS6008, from Fairview Microwave’s global same-day shipping initiative, is an innovative WR-62 electromechanical relay switch. These WR-62 electromechanical latching actuator relay switches are manufactured as SPDT with optional DPDT configuration. Our SPDT/DPDT latching aluminum waveguide relay switch FMWGS6008 can operate in the ultra-wide Ku Band band frequency range of 12.4 GHz to 18 GHz. Fairview Microwave high-quality 18 GHz max WR-62 SPDT/DPDT chem film-plated waveguide switches have a max input power rating of 2,000 watts a peak power rating of 70,000 KWatts and are continuously in stock. 2,000 W max power Ku Band band electromechanical latching waveguide relay switch has ports that come equipped with UG-419/U Square Cover grooved flanges. WR-62 waveguide electromechanical relay switch FMWGS6008, by Fairview Microwave that started business in 1992 and was originally known as Sun Moon Electronics, has a typical actuating voltage of 28 volts.

Fairview Microwave 2,000 W waveguide electromechanical latching relay switch FMWGS6008 has a 21 V minimum to 32 V maximum operating voltage range. Operating at a 28 V nominal voltage, our aluminum body chem film-plated waveguide 18 GHz relay switch produces a maximum actuating current of 1,000 mA. This high-quality SPDT/DPDT WR-62 electromechanical waveguide with UG-419/U Square Cover grooved flanges that requires a +28Vdc nominal bias voltage can safely operate from -40°C to 85°C. The patented motor drive housings for FMWGS6008 Ku Band band electromechanical relay switches at 28 V self-cut off latching actuators support a removable cover for manual override and a window indicator for the position indicator. These state-of-the-art WR-62 waveguide latching switches and accessible function from V to V while on and V to V off with a TTL control current of mA. Our 2,000 W max input power 21 V to 32 V waveguide relay switch FMWGS6008 with UG-419/U Square Cover flanges has an impressive impedance of 50 Ohms.

WR-62 Ku Band band electromechanical latching switch FMWGS6008 by Fairview microwave is a rugged chem film-plated waveguide component that has a cold switching minimum mechanical life of 250,000 cycles. 50 Ohms 18 GHz aluminum waveguide electromechanical 18 GHz relay switch is equipped with a 0-100% fully weatherized package that can function under 30psig maximum operating pressure. This Fairview Microwave waveguide latching relay switch FMWGS6008 with Square Cover UG-419/U flanges is 4.3 inches long, 2.11 inches high, 2.11 inches wide and weighs 0.972 lbs. This product page for our 4.3 by 2.11 in WR-62 2,000 kW 12.4 GHz to 18 GHz waveguide electromechanical relay switch contains a downloadable PDF datasheet with CAD drawings of dimensions and specs. Expert technical support is always available from Fairview Microwave on these 12.4 GHz to 18 GHz WR-62 SPDT/DPDT 28Vdc electromechanical relay switches with maximum 1.1:1 VSWR (voltage standing wave ratio).

Fairview Microwave’s always in stock WR-62 waveguide relay actuating switch at 1.1:1 VSWR carries a phenomenal 0.1 dB maximum insertion loss and has a quick connect circular dc connector with a mate. Our Ku Band band electromechanical negative common polarity waveguide with UG-419/U Square Cover grooved flanges, and O-rings for pressurized operations, ships to anywhere domestic and internationally the same day. You can order this 0.1 dB insertion loss SPDT/DPDT latching switch that features 60 dB of minimum isolation just by going online or calling our knowledgeable sales team by phone. WR-62 18 GHz 2,000 kW FMWGS6008 waveguide chem film relay switch is used in various applications: electronic warfare and countermeasures, microwave radio, VSAT, space systems and more. In short, the industry-leading WR-62 latching waveguide electromechanical latching relay switch with 67 ms typical switching speed by Fairview Microwave can not be outdone by quality and availability.