Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-62 Waveguide Electromechanical Relay Latching Switch SPDT 18 GHz Max Frequency, 2,000 Watts Ku Band UG-419/U Square Cover Flange

SKU: FMWGS6009
Pricing
QUANTITYPRICE
1-4$5,120.00
5-9$4,915.20
10-24$4,710.40
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-62
Flange SizeUG-419/U Flange
Flange TypeSquare Cover Flange
Flange GroupGrooved Flange
Frequency BandKu Band band
Minimum Frequency12.4 GHz
Maximum Frequency18 GHz
Impedance50 Ohms
Maximum VSWR1.1:1
Switch DesignSPDT
Switching ActionBreak Before Make
Actuator TypeLatching Actuator
Additional Actuator Feature 1TTL Logic
Additional Actuator Feature 2Self Cut Off
Additional Actuator Feature 3Window Indicator
Additional Actuator Feature 4Manual Override
Description

WR-62 Waveguide Electromechanical Relay Latching Switch SPDT 18 GHz Max Frequency, 2,000 Watts Ku Band UG-419/U Square Cover Flange

Waveguide FMWGS6009, from Fairview Microwave’s global same-day shipping initiative, is an innovative WR-62 electromechanical relay switch. These WR-62 electromechanical latching actuator relay switches are manufactured as SPDT with optional DPDT configuration. Our SPDT/DPDT latching aluminum waveguide relay switch FMWGS6009 can operate in the ultra-wide Ku Band band frequency range of 12.4 GHz to 18 GHz. Fairview Microwave high-quality 18 GHz max WR-62 SPDT/DPDT chem film-plated waveguide switches have a max input power rating of 2,000 watts a peak power rating of 70,000 KWatts and are continuously in stock. 2,000 W max power Ku Band band electromechanical latching waveguide relay switch has ports that come equipped with UG-419/U Square Cover grooved flanges. WR-62 waveguide electromechanical relay switch FMWGS6009, by Fairview Microwave that started business in 1992 and was originally known as Sun Moon Electronics, has a typical actuating voltage of 28 volts.

Fairview Microwave 2,000 W waveguide electromechanical latching relay switch FMWGS6009 has a 21 V minimum to 32 V maximum operating voltage range. Operating at a 28 V nominal voltage, our aluminum body chem film-plated waveguide 18 GHz relay switch produces a maximum actuating current of 1,000 mA. This high-quality SPDT/DPDT WR-62 electromechanical waveguide with UG-419/U Square Cover grooved flanges that requires a +28Vdc nominal bias voltage can safely operate from -40°C to 85°C. The patented motor drive housings for FMWGS6009 Ku Band band electromechanical relay switches at 28 V with manual override control ttl logic latching actuators support a removable cover for window indicator and a self-cut off for the position indicator. These state-of-the-art WR-62 waveguide latching switches with manual override control and accessible function from 2.4 V to 5.5 V while on and 2.4 V to 5.5 V off with a TTL control current of 1.2 mA. Our 2,000 W max input power 21 V to 32 V waveguide relay switch FMWGS6009 with UG-419/U Square Cover flanges has an impressive impedance of 50 Ohms.

WR-62 Ku Band band electromechanical latching switch FMWGS6009 by Fairview microwave is a rugged chem film-plated waveguide component that has a cold switching minimum mechanical life of 250,000 cycles. 50 Ohms 18 GHz aluminum waveguide electromechanical 18 GHz relay switch is equipped with a 0-100% fully weatherized package that can function under 30psig maximum operating pressure. This Fairview Microwave waveguide latching relay switch FMWGS6009 with Square Cover UG-419/U flanges is 4.3 inches long, 2.11 inches high, 2.11 inches wide and weighs 1.0725 lbs. This product page for our 4.3 by 2.11 in WR-62 2,000 kW 12.4 GHz to 18 GHz waveguide electromechanical relay switch contains a downloadable PDF datasheet with CAD drawings of dimensions and specs. Expert technical support is always available from Fairview Microwave on these 12.4 GHz to 18 GHz WR-62 SPDT/DPDT 28Vdc electromechanical relay switches with maximum 1.1:1 VSWR (voltage standing wave ratio).

Fairview Microwave’s always in stock WR-62 waveguide relay actuating switch at 1.1:1 VSWR carries a phenomenal 0.1 dB maximum insertion loss and has a quick connect circular dc connector with a mate. Our Ku Band band electromechanical waveguide with UG-419/U Square Cover grooved flanges, and O-rings for pressurized operations, ships to anywhere domestic and internationally the same day. You can order this 0.1 dB insertion loss SPDT/DPDT latching switch that features 60 dB of minimum isolation just by going online or calling our knowledgeable sales team by phone. WR-62 18 GHz 2,000 kW FMWGS6009 waveguide chem film relay switch is used in various applications: electronic warfare and countermeasures, microwave radio, VSAT, space systems and more. In short, the industry-leading WR-62 latching waveguide electromechanical latching relay switch with 67 ms typical switching speed by Fairview Microwave can not be outdone by quality and availability.