Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-62 Waveguide Section 12 Inch Length Straight Using UG-419/U Flange With a 12.4 GHz to 18 GHz Frequency Range in Instrumentation Grade

SKU: SMF-62S001-12
Pricing
QUANTITYPRICE
1-4$195.72
5-9$187.89
10-24$180.06
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Waveguide Size 1WR-62
Flange Size 1UG-419/U
Waveguide Size 2WR-62
Flange Size 2UG-419/U
Length12 inches
Frequency, Min12.4 GHz
Frequency, Max18 GHz
Description

WR-62 Waveguide Section 12 Inch Length Straight Using UG-419/U Flange With a 12.4 GHz to 18 GHz Frequency Range in Instrumentation Grade

Fairview microwave waveguide section SMF-62S001-12 is manufactured in an straight waveguide design. Our straight waveguide section has a waveguide size of WR-62 for side 1 and WR-62 for side 2. This WR-62 waveguide section is constructed with UG-419/U flange on side 1 and UG-419/U flange on side 2.

WR-62 waveguide section in straight design is 12 inches in length and instrumentation grade. This 12 inch and instrumentation grade waveguide section in WR-62 size and UG-419/U flange has a minimum frequency of 12.4 GHz and a maximum frequency of 18 GHz. Fairview WR-62 straight waveguide section is constructed to precise RF/microwave industry specs and you can find more waveguide section datasheet specifications above.

Fairview Microwave straight waveguide section part number SMF-62S001-12 is in stock at our facility. Our waveguide WR-62 section is only part of over one million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.