Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-62 Waveguide Standard Gain Horn Antenna Operating from 12.4 GHz to 18 GHz with a Nominal 10 dBi Gain with Square Cover Flange

SKU: FM9854B-10
Pricing
QUANTITYPRICE
1-4$480.00
5-9$460.80
10-24$441.60
25-99$422.40
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FM9854B-10
Datasheet
FM9854B-10
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-62
Frequency, Min12.4 GHz
Frequency, Max18 GHz
Description

WR-62 Waveguide Standard Gain Horn Antenna Operating from 12.4 GHz to 18 GHz with a Nominal 10 dBi Gain with Square Cover Flange

Waveguide horn with coaxial adapter transition (can also called a waveguide horn antenna) FM9854B-10 from Fairview Microwave is just one part in a large selection of our waveguide components. Our waveguide horn antenna with coax adapter transition is manufactured with a WR-62 waveguide size. Fairview WR-62 waveguide horn antenna is constructed with a UG-1665/U connector and built to precise RF / microwave / millimeter wave waveguide antenna design specifications.

WR-62 waveguide antenna with UG-1665/U adapter transition from Fairview Microwave is a 10 dB gain and in-stock now. Our UG-1665/U WR-62 10 dB gain horn waveguide antenna has a minimum frequency of 12.4 GHz and a maximum frequency of 18 GHz. This waveguide WR-62 horn antenna with UG-1665/U transition has a vertical beam width of and horizontal of degrees at 3 dB.

Additional specs of this 10 dB gain Waveguide horn with UG-1665/U input can be found on the WR-62 waveguide antenna datasheet specifications above. This Wave guide horn antenna is part of over one million RF, microwave and millimeter wave components in-stock. Our part number FM9854B-10 Waveguide antenna horn with UG-1665/U coaxial adapter is ready for same day purchase and shipping worldwide. Fairview also stocks a wide array of other waveguide antenna products that ship same-day from our warehouse for all your RF/microwave and millimeter wave WR-62 waveguide component needs.