Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-650 Waveguide Standard Gain Horn Antenna Operating From 1.13 GHz to 1.73 GHz, 10 dBi Gain with CPR-650F Flange

SKU: FMWAN650-10
Pricing
QUANTITYPRICE
1-4$2,178.00
5-9$2,090.88
10-24$2,003.76
25-99$1,916.64
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-650
Gain Nominal10
Flange TypeCPR-650F
Frequency, Min1.13 GHz
Frequency, Max1.73 GHz
Description

WR-650 Waveguide Standard Gain Horn Antenna Operating From 1.13 GHz to 1.73 GHz, 10 dBi Gain with CPR-650F Flange

The FMWAN650-10 standard horn antenna (also known as waveguide horn) from Fairview is part of our comprehensive selection of waveguide antennas. This WR-650 waveguide horn features an CPR-650F waveguide flange and operates from 1130 to 1730 MHz.

Our FMWAN650-10 standard gain horn antenna has a nominal gain of 10 dBi with a typical input VSWR of 1.5:1. Fairview's waveguide horns are available in 10, 15, and 20 dBi models with varying frequency ranges to suit the application needs.

Waveguide antennas, such as the FMWAN650-10 are used in a wide variety of applications due to the high-power handling capability, low loss, high directivity, and near constant electrical performance. Our WR-650 waveguide antennas with are part of over 40,000 RF, microwave, and millimeter wave components from Fairview available worldwide and ship same day.