Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-75 Standard Gain Horn with 10 dBi gain, End Launch SMA Female connector

SKU: FMWAN075-10ELSF
Pricing
QUANTITYPRICE
1-4$1,140.00
5-9$1,094.40
10-24$1,048.80
25-99$1,003.20
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWAN075-10ELSF
Datasheet
FMWAN075-10ELSF
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-75
Gain Min10
Beam Width, 3dB V52.1
Beam Width, 3dB H51.6
Frequency, Min10 GHz
Frequency, Max15 GHz
Description

WR-75 Standard Gain Horn with 10 dBi gain, End Launch SMA Female connector

Waveguide horn with coaxial adapter transition (can also be called a waveguide horn antenna) FMWAN075-10ELSF from Fairview Microwave is just one part of a large selection of our waveguide components. Our waveguide horn antenna with coax adapter transition is manufactured with a WR-75 waveguide size.

Waveguide antenna FMWAN075-10ELSF that operates from 10 GHz – 15 GHz it is able to achieve an impressive gain of 10 dBi, is equipped with a WR-75 designation.

This waveguide horn antenna is part of over one million RF, microwave and millimeter wave components in-stock. Fairview also stocks a wide array of other waveguide antenna products that ship same-day from our warehouse for all your RF/microwave and millimeter component needs.