Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-75 Standard Gain Horn with SMA Female Input and 15 dB Typical Gain Operating Within 10 GHz to 15 GHz Frequency Range

SKU: FM9855B/SF-15
Pricing
QUANTITYPRICE
1-4$1,650.00
5-9$1,584.00
10-24$1,518.00
25-99$1,452.00
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FM9855B/SF-15
Datasheet
FM9855B/SF-15
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-75
Gain Min15
Frequency, Min10 GHz
Frequency, Max15 GHz
Description

WR-75 Standard Gain Horn with SMA Female Input and 15 dB Typical Gain Operating Within 10 GHz to 15 GHz Frequency Range

Waveguide horn with coaxial adapter transition (can also be called a waveguide horn antenna) FM9855B/SF-15 from Fairview Microwave is just one part of a large selection of our waveguide components. Our waveguide horn antenna with coax adapter transition is manufactured with a WR-75 waveguide size.

Waveguide antenna FM9855B/SF-15 that operates from 10 GHz – 15 GHz it is able to achieve an impressive gain of 15 dBi, is equipped with a WR-75 designation.

This waveguide horn antenna is part of over one million RF, microwave and millimeter wave components in-stock. Fairview also stocks a wide array of other waveguide antenna products that ship same-day from our warehouse for all your RF/microwave and millimeter component needs.