WR-75 Standard Waveguide Horn With Square Cover Flange and 20 dBi Nominal Gain Operating From 10 GHz to 15 GHz Frequency Range
SKU: SH175-20
Key Specifications
Key Specifications. |
Waveguide Size | WR-75 |
Frequency, Min | 10 GHz |
Frequency, Max | 15 GHz |
Beam Width V | 17.2 |
Beam Width H | 16.3 |
Description
WR-75 Standard Waveguide Horn With Square Cover Flange and 20 dBi Nominal Gain Operating From 10 GHz to 15 GHz Frequency Range
Waveguide horn with coaxial adapter transition (can also called a waveguide horn antenna) SH175-20 from Fairview Microwave is just one part in a large selection of our waveguide components. Our waveguide horn antenna with coax adapter transition is manufactured with a WR-75 waveguide size. Fairview WR-75 waveguide horn antenna is constructed with a None connector and built to precise RF / microwave / millimeter wave waveguide antenna design specifications.
WR-75 waveguide antenna with None adapter transition from Fairview Microwave is a 20 dB gain and in-stock now. Our None WR-75 20 dB gain horn waveguide antenna has a minimum frequency of 10 GHz and a maximum frequency of 15 GHz. This waveguide WR-75 horn antenna with None transition has a vertical beam width of 17.2 and horizontal of 16.3 degrees at 3 dB.
Additional specs of this 20 dB gain Waveguide horn with None input can be found on the WR-75 waveguide antenna datasheet specifications above. This Wave guide horn antenna is part of over one million RF, microwave and millimeter wave components in-stock. Our part number SH175-20 Waveguide antenna horn with None coaxial adapter is ready for same day purchase and shipping worldwide. Fairview also stocks a wide array of other waveguide antenna products that ship same-day from our warehouse for all your RF/microwave and millimeter wave WR-75 waveguide component needs.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.