To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-75 Twistable Flexible Waveguide in 24 Inch Using Square Cover Flange With a 10 GHz to 15 GHz Frequency Range

SKU: SMW75TF005-24
Pricing
QUANTITYPRICE
1-4$670.00
5-9$643.20
10-24$616.40
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Description

WR-75 Twistable Flexible Waveguide in 24 Inch Using Square Cover Flange With a 10 GHz to 15 GHz Frequency Range

Fairview Microwave SMW75TF005-24 ships same-day worldwide and is a WR-75 twistable flexible waveguide (also known as waveguide cable). Our constantly in-stock WR-75 twistable brass waveguide cables with silver plating are 24 inches long. WR-75 flexible 24” waveguide SMW75TF005-24 by Fairview Microwave is manufactured with square cover brass flanges. These high-quality 24 inch twistable flexible waveguides function up to a maximum frequency of 15 GHz. Fairview Microwave offers expert tech support help on these 10 GHz minimum to 15 GHz maximum silver-plated flexible waveguides with square cover brass flanges.

Waveguide components like SMW75TF005-24 WR-75 15 GHz 24 in. cables with high-quality neoprene sleeves, have been provided by Fairview Microwave since 1992 (Sun Moon Electronics originally). Fairview Microwave 10 GHz minimum frequency square cover brass flange 24-inch twistable waveguide cables have a one-time maximum offset rotation (or MOR) of 112° degrees/ft and a repeated MOR of 28° degrees/ft. Our 10 GHz to 15 GHz frequency range flexible waveguide with 112° degrees/ft MOR displays a 0.36 dB typical insertion loss, viewable here on SMW75TF005-24 PDF datasheet specification download with dimensions and CAD drawing specs on this product page. These 0.36 dB insertion loss twistable silver-plated waveguides with 112° degrees/ft MOR feature advanced neoprene jackets with a maximum operating pressure (or MOP) of 45 psig.

Twistable 0.36 dB loss flexible waveguide WR-75 with 24 inches of length square cover brass flanges can be twisted and/or bent to E and H planes without impairing the voltage standing wave ratio (or VSWR) of 1.1:1. The one-time E-plane minimum bend radius (or MBR) for Fairview Microwave’s SMW75TF005-24 112° degrees/ft MOR brass waveguide cable is 2.5 inches with 4.5 inches H-plane MBR. Repeated E-plane MBR and H-plane MBR for this 24 inch long twistable 10 GHz to 15 GHz flexible waveguide is 10 inches and 20 inches respectively. Fairview Microwave WR-75 square cover flange silver-plated flexible waveguide with 0.36 dB insertion loss and 1.1:1 VSWR provides industry-leading vibration isolation with added protection and support from its highly-advanced neoprene sleeve. This WR-75 twistable flexible brass 24” long waveguide cable 45 psig MOP has a maximum input power of 750 kWatts and maximum peak power of 140 kWatts.

In business since 1992, Fairview Microwave supplies these rapid-shipping 24 in. 45 psig MOP 112° degrees/ft twistable waveguide cables that bend easily to fix misalignments. Our knowledgeable sales team aids in procuring SMW75TF005-24 WR-75 twistable silver-plated flexible waveguides using square cover brass flanges with 10 inch E-Plane and 20 inch H-plane repeated MBR online or by phone. Fairview Microwave offers this WR-75 24 in. brass twistable flexible waveguide with square cover flanges covering 10 GHz to 15 GHz with SMW75TF005-24 PDF datasheet specifications with CAD drawing dimension specs download. These 0.36 dB insertion loss 15 GHz max frequency waveguide cables with 1.1:1 VSWR are great for one-stop shopping. With same business day shipping worldwide from our ISO-registered facility, you should name Fairview Microwave as your primary source for flexible waveguides.