Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-75 Waveguide E-Bend Commercial Grade Using UBR120 Flange With a 10 GHz to 15 GHz Frequency Range

SKU: SMF75EB
Pricing
QUANTITYPRICE
1-9$505.72
10-24$495.61
25-99$485.49
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Type of BendE-Bend
Waveguide Size 1WR-75
Flange Size 1None
Waveguide Size 2WR-75
Flange Size 2None
Frequency, Min10 GHz
Frequency, Max15 GHz
Description

WR-75 Waveguide E-Bend Commercial Grade Using UBR120 Flange With a 10 GHz to 15 GHz Frequency Range

Waveguide bend SMF75EB from Fairview Microwave is just one part in a large selection of our waveguide components. Fairview waveguide bend is manufactured in a E-Bend type with a WR-75 waveguide size.Our WR-75 E-Bend waveguide is constructed with a None flange and built to precise RF / microwave / millimeter wave waveguide bend component design specifications.

This WR-75 E-Bend waveguide with None flange from Fairview is commercial grade and in-stock now.Our WR-75 commercial grade waveguide bend has a minimum frequency of 10 GHz and a maximum frequency of 15 GHz.Additional specs on this Waveguide bend can be found on the datasheet specifications above.

E-Bend waveguide with WR-75 is part of over one million RF, microwave and millimeter wave components in stock. Our SMF75EB Wave guide bend is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other waveguide products that ship same day from our facility for all your RF/microwave waveguide component needs.