Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-75 Waveguide Electromechanical Relay Latching Switch SPDT 15 GHz Max Frequency, 3,500 Watts X, Ku Band Square Cover Flange

SKU: FMWGS6012
Pricing
QUANTITYPRICE
1-4$2,180.00
5-9$2,092.80
10-24$2,005.60
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-75
Flange SizeNone Flange
Flange TypeSquare Cover Flange
Flange GroupGrooved Flange
Frequency BandX, Ku band
Minimum Frequency10 GHz
Maximum Frequency15 GHz
Impedance50 Ohms
Maximum VSWR1.1:1
Switch DesignSPDT
Switching ActionBreak Before Make
Actuator TypeLatching Actuator
Additional Actuator Feature 1Self Cut Off
Additional Actuator Feature 2Window Indicator
Additional Actuator Feature 3Manual Override
Description

WR-75 Waveguide Electromechanical Relay Latching Switch SPDT 15 GHz Max Frequency, 3,500 Watts X, Ku Band Square Cover Flange

Waveguide FMWGS6012, from Fairview Microwave’s global same-day shipping initiative, is an innovative WR-75 electromechanical relay switch. These WR-75 electromechanical latching actuator relay switches are manufactured as SPDT with optional DPDT configuration. Our SPDT/DPDT latching aluminum waveguide relay switch FMWGS6012 can operate in the ultra-wide X, Ku band frequency range of 10 GHz to 15 GHz. Fairview Microwave high-quality 15 GHz max WR-75 SPDT/DPDT chem film-plated waveguide switches have a max input power rating of 3,500 watts a peak power rating of 100,000 KWatts and are continuously in stock. 3,500 W max power X, Ku band electromechanical latching waveguide relay switch has ports that come equipped with None Square Cover grooved flanges. WR-75 waveguide electromechanical relay switch FMWGS6012, by Fairview Microwave that started business in 1992 and was originally known as Sun Moon Electronics, has a typical actuating voltage of 28 volts.

Fairview Microwave 3,500 W waveguide electromechanical latching relay switch FMWGS6012 has a 21 V minimum to 32 V maximum operating voltage range. Operating at a 28 V nominal voltage, our aluminum body chem film-plated waveguide 15 GHz relay switch produces a maximum actuating current of 1,000 mA. This high-quality SPDT/DPDT WR-75 electromechanical waveguide with None Square Cover grooved flanges that requires a +28Vdc nominal bias voltage can safely operate from -40°C to 85°C. The patented motor drive housings for FMWGS6012 X, Ku band electromechanical relay switches at 28 V self-cut off latching actuators support a removable cover for manual override and a window indicator for the position indicator. These state-of-the-art WR-75 waveguide latching switches and accessible function from V to V while on and V to V off with a TTL control current of mA. Our 3,500 W max input power 21 V to 32 V waveguide relay switch FMWGS6012 with None Square Cover flanges has an impressive impedance of 50 Ohms.

WR-75 X, Ku band electromechanical latching switch FMWGS6012 by Fairview microwave is a rugged chem film-plated waveguide component that has a cold switching minimum mechanical life of 250,000 cycles. 50 Ohms 15 GHz aluminum waveguide electromechanical 15 GHz relay switch is equipped with a 0-100% fully weatherized package that can function under 30psig maximum operating pressure. This Fairview Microwave waveguide latching relay switch FMWGS6012 with Square Cover None flanges is 4.6 inches long, 2.11 inches high, 2.11 inches wide and weighs 1.0385 lbs. This product page for our 4.6 by 2.11 in WR-75 3,500 kW 10 GHz to 15 GHz waveguide electromechanical relay switch contains a downloadable PDF datasheet with CAD drawings of dimensions and specs. Expert technical support is always available from Fairview Microwave on these 10 GHz to 15 GHz WR-75 SPDT/DPDT 28Vdc electromechanical relay switches with maximum 1.1:1 VSWR (voltage standing wave ratio).

Fairview Microwave’s always in stock WR-75 waveguide relay actuating switch at 1.1:1 VSWR carries a phenomenal 0.05 dB maximum insertion loss and has a quick connect circular dc connector with a mate. Our X, Ku band electromechanical negative common polarity waveguide with None Square Cover grooved flanges, and O-rings for pressurized operations, ships to anywhere domestic and internationally the same day. You can order this 0.05 dB insertion loss SPDT/DPDT latching switch that features 75 dB of minimum isolation just by going online or calling our knowledgeable sales team by phone. WR-75 15 GHz 3,500 kW FMWGS6012 waveguide chem film relay switch is used in various applications: electronic warfare and countermeasures, microwave radio, VSAT, space systems and more. In short, the industry-leading WR-75 latching waveguide electromechanical latching relay switch with 72 ms typical switching speed by Fairview Microwave can not be outdone by quality and availability.