Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-75 Waveguide Pressurizing Section 4.25 Inch Length with Square Cover Flange from 10 GHz to 15 GHz

SKU: FMWSP1006
Pricing
QUANTITYPRICE
1-4$221.43
5-9$212.57
10-24$203.72
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 12
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide Size 1WR-75
Flange Size 1None
Waveguide Size 2WR-75
Flange Size 2None
Length4.25 inches
Frequency, Min10 GHz
Frequency, Max15 GHz
Description

WR-75 Waveguide Pressurizing Section 4.25 Inch Length with Square Cover Flange from 10 GHz to 15 GHz

Fairview microwave waveguide section FMWSP1006 is manufactured in an straight waveguide design. Our straight waveguide section has a waveguide size of WR-75 for side 1 and WR-75 for side 2. This WR-75 waveguide section is constructed with None flange on side 1 and None flange on side 2.

WR-75 waveguide section in straight design is 4.25 inches in length. This 4.25 inch waveguide section in WR-75 size and None flange has a minimum frequency of 10 GHz and a maximum frequency of 15 GHz. Fairview WR-75 straight waveguide section is constructed to precise RF/microwave industry specs and you can find more waveguide section datasheet specifications above.

Fairview Microwave straight waveguide section part number FMWSP1006 is in stock at our facility. Our waveguide WR-75 section is only part of over one million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.