To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-75 Waveguide Shim, Square UG-Cover Flange Configuration, Frequency Range: 9.84 GHz to 15 GHz, 2 mm Thick Brass Construction

SKU: FMW75FS2
Pricing
QUANTITYPRICE
1-24$82.49
25-49$78.37
50-99$74.24
100-249$70.94
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMW75FS2
Datasheet
FMW75FS2
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-75
Flange DesignationUG
Flange TypeSquare Cover
Min Freq (GHz)9.84 GHz
Max Freq (GHz)15 GHz
MaterialBrass
Body FinishPassivation
US Standard Thickness0.079 Inches
Description

WR-75 Waveguide Shim, Square UG-Cover Flange Configuration, Frequency Range: 9.84 GHz to 15 GHz, 2 mm Thick Brass Construction

Fairview Microwave's FMW75FS2 size WR-75 waveguide shim is a high-quality accessory product that meets customer and regulatory requirements and comes with same day shipping. This FMW75FS2 waveguide shim accessory can be used to bridge gaps (as a waveguide spacer) and create a continuous inner surface. Solidly built brass accessory shim FMW75FS2 comes 2 mm thick with UG square cover flanges. WR-75 size 2 mm waveguide shim has an operating frequency between 9.84 GHz and 15 GHz in the Ku band of frequencies.

Built tough, Fairview’s 15 GHz Ku band FMW75FS2 best price spacer for waveguides with passivation is ideally suited for applications in the most demanding conditions. Our 2 mm square cover spacer shims are used for military defense and telecom industries that use high frequency Ku band applications, microwave communications and radars. The Mil spec compatible, square cover, 2 mm thick WR-75 waveguide spacer is equally adept for use in rugged, harsh, and extreme weather conditions as well as for various in-house lab tests.

Fairview’s WR-75, square cover flange, provides waveguide components a tight and snug fit. The 2 mm brass shim with passivation ensures uninterrupted electromagnetic flow with minimum power loss and flange leakage between waveguide sections. The UG square cover flange spacer shim data sheet on this webpage provides a list of features, specifications, and technical brass passivation WR-75 CAD drawings.

Contact Fairview Microwave's expert RF and microwave technical support team to assist you with inquiries on WR-75, brass 15 GHz Ku band with UG brass flanged shims. We will ship your 2 mm WR-75 size waveguide shim or other waveguide accessories, that are manufactured to the highest international standard, rush-delivery same-day via UPS or FedEx for all your waveguide accessory requirements. Order your FMW75FS2, square cover flange, WR-75 waveguide shim 7 days a week, 24 hours a day using our on-line ordering system with no limit. As a trusted supplier to global engineers, we at Fairview Microwave promise that our brass passivation square cover flange waveguide shim space is a safe and reliable product that meets or exceeds your microwave engineering needs.