Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-75 Waveguide Termination 2 Watts With a 10 GHz to 15 GHz Frequency Range

SKU: STWR75
Pricing
QUANTITYPRICE
1-9$620.00
10-24$595.20
25-99$570.40
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 9
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details).
Maximum Power2 Watt
Waveguide SizeWR-75
Minimum Frequency10 GHz
Maximum Frequency15 GHz
Impedance50 Ohm
Description

WR-75 Waveguide Termination 2 Watts With a 10 GHz to 15 GHz Frequency Range

Fairview Microwave waveguide termination (also known as a waveguide load or dummy load) STWR75 is manufactured with a WR-75 input. WR-75 waveguide termination / load has a minimum frequency of 10 GHz and a maximum frequency of 15 GHz.

WR-75 waveguide termination load design is rated for a maximum input power of 2 Watts and a maximum VSWR of 1.04:1. Fairview Microwave 2 Watts WR-75 waveguide dummy load termination part number STWR75 is in stock now at our Allen, TX location. This wave guide WR-75 termination load is part of over 1 million in-stock components for RF, microwave and millimeter wave applications which are ready to ship same-day worldwide.