To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-8 Waveguide Section 3 Inch Straight Length with UG-387/U-Mod Round Cover Flange from 90 GHz to 140 GHz

SKU: FMW08S000-3
Pricing
QUANTITYPRICE
1-9$590.00
10-24$566.40
25-99$542.80
100-249$519.20
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide Size 1WR-8
Flange Size 1UG-387/U-Mod
Waveguide Size 2WR-8
Flange Size 2UG-387/U-Mod
Length3 inches
Frequency, Min90 GHz
Frequency, Max140 GHz
Description

WR-8 Waveguide Section 3 Inch Straight Length with UG-387/U-Mod Round Cover Flange from 90 GHz to 140 GHz

Fairview microwave waveguide section FMW08S000-3 is manufactured in an straight waveguide design. Our straight waveguide section has a waveguide size of WR-8 for side 1 and WR-8 for side 2. This WR-8 waveguide section is constructed with UG-387/U-Mod flange on side 1 and UG-387/U-Mod flange on side 2.

WR-8 waveguide section in straight design is 3 inches in length. This 3 inch waveguide section in WR-8 size and UG-387/U-Mod flange has a minimum frequency of 90 GHz and a maximum frequency of 140 GHz. Fairview WR-8 straight waveguide section is constructed to precise RF/microwave industry specs and you can find more waveguide section datasheet specifications above.

Fairview Microwave straight waveguide section part number FMW08S000-3 is in stock at our facility. Our waveguide WR-8 section is only part of over one million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.