To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-90 Seamless Flexible Waveguide in 24 Inch Using UG-39/U Square Cover Flange With a 8.2 GHz to 12.4 GHz Frequency Range

SKU: SMW90SF005-24
Pricing
QUANTITYPRICE
1-4$672.86
5-9$645.95
10-24$619.03
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SMW90SF005-24
Datasheet
SMW90SF005-24
3D CAD Model (.step)
Key Specifications
Key Specifications.
Description

WR-90 Seamless Flexible Waveguide in 24 Inch Using UG-39/U Square Cover Flange With a 8.2 GHz to 12.4 GHz Frequency Range

Fairview Microwave SMW90SF005-24 ships same-day worldwide and is a WR-90 seamless flexible waveguide (also known as waveguide cable). Our constantly in-stock WR-90 seamless copper waveguide cables with silver plating are 24 inches long. WR-90 flexible 24” waveguide SMW90SF005-24 by Fairview Microwave is manufactured with square cover brass flanges. Each square cover end of this WR-90 waveguide cable has a UG-39/U flange designation. These high-quality 24 inch seamless flexible waveguides function up to a maximum frequency of 12.4 GHz. Fairview Microwave offers expert tech support help on these 8.2 GHz minimum to 12.4 GHz maximum silver-plated flexible waveguides with UG-39/U square cover brass flanges.

Waveguide components like SMW90SF005-24 WR-90 12.4 GHz 24 in. cables with high-quality neoprene sleeves, have been provided by Fairview Microwave since 1992 (Sun Moon Electronics originally). Fairview Microwave 8.2 GHz minimum frequency UG-39/U square cover brass flange 24-inch seamless waveguide cables have a one-time maximum offset rotation (or MOR) of 45° degrees/ft. Our 8.2 GHz to 12.4 GHz frequency range flexible waveguide with 45° degrees/ft MOR displays a 0.18 dB typical insertion loss, viewable here on SMW90SF005-24 PDF datasheet specification download with dimensions and CAD drawing specs on this product page.

Seamless 0.18 dB loss flexible waveguide WR-90 with 24 inches of length UG-39/U square cover brass flanges can be bent to E and H planes without impairing the voltage standing wave ratio (or VSWR) of 1.07:1. The one-time E-plane minimum bend radius (or MBR) for Fairview Microwave’s SMW90SF005-24 45° degrees/ft MOR UG-39/U copper waveguide cable is 0.87 inches with 1.69 inches H-plane MBR. Fairview Microwave WR-90 square cover flange silver-plated flexible waveguide with 0.18 dB insertion loss and 1.07:1 VSWR provides industry-leading vibration isolation with added protection and support from its highly-advanced neoprene sleeve. This WR-90 seamless flexible copper 24” long waveguide cable has a maximum input power of 3 kWatts and maximum peak power of 180 kWatts.

In business since 1992, Fairview Microwave supplies these rapid-shipping 24 in. 45° degrees/ft seamless waveguide cables that bend easily to fix misalignments. Our knowledgeable sales team aids in procuring SMW90SF005-24 WR-90 seamless silver-plated flexible waveguides using square cover UG-39/U brass flanges online or by phone. Fairview Microwave offers this WR-90 24 in. copper seamless flexible waveguide with square cover UG-39/U flanges covering 8.2 GHz to 12.4 GHz with SMW90SF005-24 PDF datasheet specifications with CAD drawing dimension specs download. These 0.18 dB insertion loss 12.4 GHz max frequency waveguide cables with 1.07:1 VSWR are great for one-stop shopping. With same business day shipping worldwide from our ISO-registered facility, you should name Fairview Microwave as your primary source for flexible waveguides.