To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-90 Standard Gain Horn with 15 dBi gain, End Launch SMA Female connector

SKU: FMWAN090-15ELSF
Pricing
QUANTITYPRICE
1-4$1,320.00
5-9$1,267.20
10-24$1,214.40
25-99$1,161.60
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 4
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWAN090-15ELSF
Datasheet
FMWAN090-15ELSF
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-90
Gain Min15
Beam Width, 3dB V31
Beam Width, 3dB H32
Frequency, Min8.2 GHz
Frequency, Max12.4 GHz
Description

WR-90 Standard Gain Horn with 15 dBi gain, End Launch SMA Female connector

Waveguide horn with coaxial adapter transition (can also be called a waveguide horn antenna) FMWAN090-15ELSF from Fairview Microwave is just one part of a large selection of our waveguide components. Our waveguide horn antenna with coax adapter transition is manufactured with a WR-90 waveguide size.

Waveguide antenna FMWAN090-15ELSF that operates from 8.2 GHz – 12.4 GHz it is able to achieve an impressive gain of 15 dBi, is equipped with a WR-90 designation.

This waveguide horn antenna is part of over one million RF, microwave and millimeter wave components in-stock. Fairview also stocks a wide array of other waveguide antenna products that ship same-day from our warehouse for all your RF/microwave and millimeter component needs.