To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-90 Standard Gain Horn Antenna Operating From 8.2 GHz to 12.4 GHz, 20 dBi Nominal Gain, SMA Female Input Connector, ProLine

SKU: FM9856B/SF-20
Pricing
QUANTITYPRICE
1-4$1,630.00
5-9$1,564.80
10-24$1,499.60
25-99$1,434.40
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FM9856B/SF-20
Datasheet
FM9856B/SF-20
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-90
Gain Min20
Beam Width, 3dB V16.5
Beam Width, 3dB H16.5
Frequency, Min8.2 GHz
Frequency, Max12.4 GHz
Description

WR-90 Standard Gain Horn Antenna Operating From 8.2 GHz to 12.4 GHz, 20 dBi Nominal Gain, SMA Female Input Connector, ProLine

Waveguide horn with coaxial adapter transition (can also be called a waveguide horn antenna) FM9856B/SF-20 from Fairview Microwave is just one part of a large selection of our waveguide components. Our waveguide horn antenna with coax adapter transition is manufactured with a WR-90 waveguide size. Fairview WR-90 waveguide horn antenna is constructed with a SMA female input connector and built to precise RF, microwave, and millimeter wave design specifications.

WR-90 waveguide antenna with SMA female transition adapter from Fairview Microwave has 20 dBi of gain and is in-stock now. Our UG-135/U WR-90 20 dBi gain horn waveguide antenna has a minimum frequency of 8.2 GHz and a maximum frequency of 12.4 GHz. Waveguide antenna FM9856B/SF-20 that operates from 8.2 GHz – 12.4 GHz it is able to achieve an impressive gain of 20 dBi, is equipped with a UG-135/U WR-90 designation. This waveguide WR-90 horn antenna with UG-135/U transition has a vertical beam width of 16.5 and horizontal of 16.5 degrees at 3 dB.

Additional specs of this 20 dBi gain waveguide horn with UG-135/U input can be found on the WR-90 waveguide antenna datasheet specifications above. This waveguide horn antenna is part of over one million RF, microwave and millimeter wave components in-stock. Our part number FM9856B/SF-20 waveguide antenna horn with UG-135/U coaxial adapter is ready for same day purchase and shipping worldwide. Fairview also stocks a wide array of other waveguide antenna products that ship same-day from our warehouse for all your RF/microwave and millimeter component needs.