Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-90 Waveguide Termination 2 Watts With a 8.2 GHz to 12.4 GHz Frequency Range

SKU: STWR90
Pricing
QUANTITYPRICE
1-9$590.00
10-24$566.40
25-99$542.80
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details).
Maximum Power2 Watt
Waveguide SizeWR-90
Minimum Frequency8.2 GHz
Maximum Frequency12.4 GHz
Impedance50 Ohm
Description

WR-90 Waveguide Termination 2 Watts With a 8.2 GHz to 12.4 GHz Frequency Range

Fairview Microwave waveguide termination (also known as a waveguide load or dummy load) STWR90 is manufactured with a WR-90 input. WR-90 waveguide termination / load has a minimum frequency of 8.2 GHz and a maximum frequency of 12.4 GHz.

WR-90 waveguide termination load design is rated for a maximum input power of 2 Watts and a maximum VSWR of 1.03:1. Fairview Microwave 2 Watts WR-90 waveguide dummy load termination part number STWR90 is in stock now at our Allen, TX location. This wave guide WR-90 termination load is part of over 1 million in-stock components for RF, microwave and millimeter wave applications which are ready to ship same-day worldwide.