To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WR-22 to 2.4mm Female End Launch Waveguide to Coax Adapter UG383/U with 33 GHz to 50 GHz in Brass

SKU: FMWCA1110
Pricing
QUANTITYPRICE
1-4$574.29
5-9$551.32
10-24$528.35
25-99$505.38
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWCA1110
Datasheet
FMWCA1110
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWR-22
Coax Connector Series2.4mm
Coax Connector GenderFemale
Waveguide Adapter StyleEnd Launch
Minimum Frequency33 GHz
Maximum Frequency50 GHz
Maximum VSWR1.6:1
Description

WR-22 to 2.4mm Female End Launch Waveguide to Coax Adapter UG383/U with 33 GHz to 50 GHz in Brass

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) FMWCA1110 is manufactured with a end launch design. End launch waveguide to coaxial adapter / transition has a waveguide size of WR-22 and UG383/U flange. This WR-22 waveguide to coax adapter / transition is constructed with a 2.4mm coaxial connector that is and female gender.

WR-22 waveguide to coaxial transition adapter with 2.4mm connector has a minimum frequency of 33 GHz and a maximum frequency of 50 GHz. Fairview WR-22 2.4mm transition adapter for coax is designed with a body material of brass. Our WR-22 to 2.4mm female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WR-22 waveguide transition adapter to coaxial 2.4mm part number FMWCA1110 is currently in stock at our location. Our end launch wave guide WR-22 to 2.4mm coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.