Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WRD-180 Waveguide H-Bend Using UG Flange with a 18 GHz to 40 GHz Frequency Range in Brass

SKU: FMWRD180B002
Pricing
QUANTITYPRICE
1-9$328.58
10-24$315.44
25-99$302.29
100-249$289.15
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWRD180B002
Datasheet
FMWRD180B002
3D CAD Model (.step)
Key Specifications
Key Specifications.
Type of BendH-Bend
Waveguide Size 1WRD-180
Flange Size 1UG
Waveguide Size 2WRD-180
Flange Size 2UG
Frequency, Min18 GHz
Frequency, Max40 GHz
Description

WRD-180 Waveguide H-Bend Using UG Flange with a 18 GHz to 40 GHz Frequency Range in Brass

Waveguide bend FMWRD180B002 from Fairview Microwave is just one part in a large selection of our waveguide components. Fairview waveguide bend is manufactured in a H-Bend type with a WRD-180 waveguide size.Our WRD-180 H-Bend waveguide is constructed with a UG flange and built to precise RF / microwave / millimeter wave waveguide bend component design specifications.

This WRD-180 H-Bend waveguide with UG flange from Fairview is and in-stock now.Our WRD-180 waveguide bend has a minimum frequency of 18 GHz and a maximum frequency of 40 GHz.Additional specs on this Waveguide bend can be found on the datasheet specifications above.

H-Bend waveguide with WRD-180 is part of over one million RF, microwave and millimeter wave components in stock. Our FMWRD180B002 Wave guide bend is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other waveguide products that ship same day from our facility for all your RF/microwave waveguide component needs.