Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WRD-180 Waveguide Termination 0.5 Watts with a 18 GHz to 40 GHz Frequency Range in Brass

SKU: FMWRD180TR1000
Pricing
QUANTITYPRICE
1-9$621.43
10-24$596.57
25-99$571.72
100-249$546.86
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWRD180TR1000
Datasheet
FMWRD180TR1000
3D CAD Model (.step)
Key Specifications
Key Specifications.
Maximum Power0.5 Watt
Waveguide SizeWRD-180
Minimum Frequency18 GHz
Maximum Frequency40 GHz
Description