To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WRD-650 Double Ridge Waveguide Latching Relay Switch SPDT/DPDT, 6.5 GHz to 18 GHz Frequency Band, 8,500 Watts, UG Cover, 28V, Self Cut Off

SKU: FMWGS6044
Pricing
QUANTITYPRICE
1-4$3,564.29
5-9$3,421.72
10-24$3,279.15
25-99$3,136.58
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWGS6044
Datasheet
FMWGS6044
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWRD-650
Waveguide TypeDouble Ridge
Flange TypeUG Cover Flange
Minimum Frequency6.5 GHz
Maximum Frequency18 GHz
Maximum VSWR1.18:1
Switch DesignSPDT/DPDT
Actuator TypeLatching Actuator
Additional Actuator Feature 1Self Cut Off
Additional Actuator Feature 2Set Indicators
Additional Actuator Feature 3Manual Override
Additional Actuator Feature 4Viewing Window
Description

WRD-650 Double Ridge Waveguide Latching Relay Switch SPDT/DPDT, 6.5 GHz to 18 GHz Frequency Band, 8,500 Watts, UG Cover, 28V, Self Cut Off

Waveguide FMWGS6044, from Fairview Microwave’s global same-day shipping initiative, is an innovative WRD-650 double ridge electromechanical relay switch. These WRD-650 double ridge electromechanical latching actuator relay switches are manufactured as SPDT with optional DPDT configuration. Our SPDT/DPDT latching aluminum waveguide relay switch FMWGS6044 can operate in the ultra-wide frequency range of 6.5 GHz to 18 GHz. Fairview Microwave high-quality 18 GHz max WRD-650 SPDT/DPDT gold-plated waveguide switches have a max input power rating of 8,500 watts and are continuously in stock. 8,500 W max power electromechanical latching waveguide relay switch has ports that come equipped with UG Cover flanges. WRD-650 waveguide electromechanical relay switch FMWGS6044, by Fairview Microwave that started business in 1992 and was originally known as Sun Moon Electronics, has a typical actuating voltage of 28 volts.

Fairview Microwave 8,500 W waveguide electromechanical latching relay switch FMWGS6044 has a 21 V minimum to 32 V maximum operating voltage range. Operating at a 28 V nominal voltage, our aluminum body gold-plated waveguide 18 GHz relay switch produces a maximum actuating current of 1,000 mA. This high-quality SPDT/DPDT WRD-650 electromechanical waveguide with UG Cover flanges that requires a +28Vdc nominal bias voltage can safely operate from -40°C to 85°C. The patented motor drive housings for FMWGS6044 double ridge electromechanical relay switches at 28 V with viewing window control self-cut off latching actuators support a removable cover for manual override and a set indicators for the position indicator. These state-of-the-art WRD-650 waveguide double ridge latching switches with viewing window control and accessible function from V to V while on and V to V off with a TTL control current of mA.

WRD-650 electromechanical latching switch FMWGS6044 by Fairview microwave is a rugged gold-plated waveguide component that has a minimum mechanical life of 250,000 cycles. Double ridge 18 GHz aluminum waveguide electromechanical 18 GHz relay switch is equipped with a 0-100% fully weatherized package that can function under 30psig maximum operating pressure. This Fairview Microwave waveguide latching relay switch FMWGS6044 with UG Cover flanges is 0 inches long, 0 inches high, 0 inches wide and weighs 1.05 lbs. This product page for our 0 by 0 in WRD-650 8,500 kW 6.5 GHz to 18 GHz waveguide electromechanical relay switch contains a downloadable PDF datasheet with CAD drawings of dimensions and specs. Expert technical support is always available from Fairview Microwave on these 6.5 GHz to 18 GHz WRD-650 SPDT/DPDT 28Vdc electromechanical relay switches with maximum 1.18:1 VSWR (voltage standing wave ratio).

Fairview Microwave’s always in stock WRD-650 double ridge waveguide relay actuating switch at 1.18:1 VSWR carries a phenomenal 0.35 dB maximum insertion loss and has a quick connect circular dc connector with a mate. Our electromechanical waveguide with UG Cover flanges, and O-rings for pressurized operations, ships to anywhere domestic and internationally the same day. You can order this 0.35 dB insertion loss SPDT/DPDT latching switch that features 60 dB of minimum isolation just by going online or calling our knowledgeable sales team by phone. WRD-650 18 GHz 8,500 kW FMWGS6044 waveguide gold relay switch is used in various applications: electronic warfare and countermeasures, microwave radio, VSAT, space systems and more. In short, the industry-leading WRD-650 latching double ridge waveguide electromechanical latching relay switch with 100 ms typical switching speed by Fairview Microwave can not be outdone by quality and availability.