Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WRD-650 Waveguide Termination 1 Watt with a 6.5 GHz to 18 GHz Frequency Range in Brass

SKU: FMWRD650TR1000
Pricing
QUANTITYPRICE
1-9$471.43
10-24$452.57
25-99$433.72
100-249$414.86
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWRD650TR1000
Datasheet
FMWRD650TR1000
3D CAD Model (.step)
Key Specifications
Key Specifications.
Maximum Power1 Watt
Waveguide SizeWRD-650
Minimum Frequency6.5 GHz
Maximum Frequency18 GHz
Description