To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WRD-750 Double Ridge Waveguide Latching Relay Switch SPDT/DPDT, 7.5 GHz to 18 GHz Frequency Band, 8,500 Watts, UG Cover, 12V, Self Cut Off

SKU: FMWGS6050
Pricing
QUANTITYPRICE
1-4$3,278.58
5-9$3,147.44
10-24$3,016.29
25-99$2,885.15
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWGS6050
Datasheet
FMWGS6050
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWRD-750
Waveguide TypeDouble Ridge
Flange TypeUG Cover Flange
Minimum Frequency7.5 GHz
Maximum Frequency18 GHz
Maximum VSWR1.15:1
Switch DesignSPDT/DPDT
Actuator TypeLatching Actuator
Additional Actuator Feature 1Self Cut Off
Additional Actuator Feature 2Set Indicators
Additional Actuator Feature 3Manual Override
Additional Actuator Feature 4Viewing Window
Description

WRD-750 Double Ridge Waveguide Latching Relay Switch SPDT/DPDT, 7.5 GHz to 18 GHz Frequency Band, 8,500 Watts, UG Cover, 12V, Self Cut Off

Waveguide FMWGS6050, from Fairview Microwave’s global same-day shipping initiative, is an innovative WRD-750 double ridge electromechanical relay switch. These WRD-750 double ridge electromechanical latching actuator relay switches are manufactured as SPDT with optional DPDT configuration. Our SPDT/DPDT latching aluminum waveguide relay switch FMWGS6050 can operate in the ultra-wide frequency range of 7.5 GHz to 18 GHz. Fairview Microwave high-quality 18 GHz max WRD-750 SPDT/DPDT gold-plated waveguide switches have a max input power rating of 8,500 watts and are continuously in stock. 8,500 W max power electromechanical latching waveguide relay switch has ports that come equipped with UG Cover flanges. WRD-750 waveguide electromechanical relay switch FMWGS6050, by Fairview Microwave that started business in 1992 and was originally known as Sun Moon Electronics, has a typical actuating voltage of 12 volts.

Fairview Microwave 8,500 W waveguide electromechanical latching relay switch FMWGS6050 has a 10 V minimum to 20 V maximum operating voltage range. Operating at a 12 V nominal voltage, our aluminum body gold-plated waveguide 18 GHz relay switch produces a maximum actuating current of 1,000 mA. This high-quality SPDT/DPDT WRD-750 electromechanical waveguide with UG Cover flanges that requires a +12Vdc nominal bias voltage can safely operate from -40°C to 85°C. The patented motor drive housings for FMWGS6050 double ridge electromechanical relay switches at 12 V with viewing window control self-cut off latching actuators support a removable cover for manual override and a set indicators for the position indicator. These state-of-the-art WRD-750 waveguide double ridge latching switches with viewing window control and accessible function from V to V while on and V to V off with a TTL control current of mA.

WRD-750 electromechanical latching switch FMWGS6050 by Fairview microwave is a rugged gold-plated waveguide component that has a minimum mechanical life of 250,000 cycles. Double ridge 18 GHz aluminum waveguide electromechanical 18 GHz relay switch is equipped with a 0-100% fully weatherized package that can function under 30psig maximum operating pressure. This Fairview Microwave waveguide latching relay switch FMWGS6050 with UG Cover flanges is 0 inches long, 0 inches high, 0 inches wide and weighs 1.27 lbs. This product page for our 0 by 0 in WRD-750 8,500 kW 7.5 GHz to 18 GHz waveguide electromechanical relay switch contains a downloadable PDF datasheet with CAD drawings of dimensions and specs. Expert technical support is always available from Fairview Microwave on these 7.5 GHz to 18 GHz WRD-750 SPDT/DPDT 12Vdc electromechanical relay switches with maximum 1.15:1 VSWR (voltage standing wave ratio).

Fairview Microwave’s always in stock WRD-750 double ridge waveguide relay actuating switch at 1.15:1 VSWR carries a phenomenal 0.3 dB maximum insertion loss and has a quick connect circular dc connector with a mate. Our electromechanical waveguide with UG Cover flanges, and O-rings for pressurized operations, ships to anywhere domestic and internationally the same day. You can order this 0.3 dB insertion loss SPDT/DPDT latching switch that features 60 dB of minimum isolation just by going online or calling our knowledgeable sales team by phone. WRD-750 18 GHz 8,500 kW FMWGS6050 waveguide gold relay switch is used in various applications: electronic warfare and countermeasures, microwave radio, VSAT, space systems and more. In short, the industry-leading WRD-750 latching double ridge waveguide electromechanical latching relay switch with 100 ms typical switching speed by Fairview Microwave can not be outdone by quality and availability.