Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WRD-180 to 2.92mm Female Waveguide to Coax Adapter UG Square Cover with 18 GHz to 40 GHz in Copper Alloy

SKU: FMWCA1120
Pricing
QUANTITYPRICE
1-4$1,380.00
5-9$1,324.80
10-24$1,269.60
25-99$1,214.40
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWCA1120
Datasheet
FMWCA1120
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWRD-180
Flange SizeUG
Coax Connector Impedance50 Ohm
Coax Connector Series2.92mm
Coax Connector GenderFemale
Waveguide Adapter StyleEnd Launch
Minimum Frequency18 GHz
Maximum Frequency40 GHz
Description

WRD-180 to 2.92mm Female Waveguide to Coax Adapter UG Square Cover with 18 GHz to 40 GHz in Copper Alloy

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) FMWCA1120 is manufactured with a end launch design. End launch waveguide to coaxial adapter / transition has a waveguide size of WRD-180 and square cover flange. This WRD-180 waveguide to coax adapter / transition is constructed with a 2.92mm coaxial connector that is 50 Ohm and female gender.

WRD-180 waveguide to coaxial transition adapter with 2.92mm connector has a minimum frequency of 18 GHz and a maximum frequency of 40 GHz. Fairview WRD-180 2.92mm transition adapter for coax is designed with a body material of copper alloy. Our WRD-180 to 2.92mm female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WRD-180 waveguide transition adapter to coaxial 2.92mm part number FMWCA1120 is currently in stock at our location. Our end launch wave guide WRD-180 to 2.92mm coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.