Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

WRD-650 to Type N Female Waveguide to Coax Adapter UG Square Cover with 6.5 GHz to 18 GHz in Copper Alloy

SKU: FMWCA1111
Pricing
QUANTITYPRICE
1-4$1,080.00
5-9$1,036.80
10-24$993.60
25-99$950.40
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMWCA1111
Datasheet
FMWCA1111
3D CAD Model (.step)
Key Specifications
Key Specifications.
Waveguide SizeWRD-650
Flange SizeUG
Coax Connector Impedance50 Ohm
Coax Connector SeriesN
Coax Connector GenderFemale
Waveguide Adapter StyleRight Angle
Minimum Frequency6.5 GHz
Maximum Frequency18 GHz
Description

WRD-650 to Type N Female Waveguide to Coax Adapter UG Square Cover with 6.5 GHz to 18 GHz in Copper Alloy

Fairview Microwave waveguide to coaxial adapter (also known as a waveguide coaxial transition) FMWCA1111 is manufactured with a right angle design. Right angle waveguide to coaxial adapter / transition has a waveguide size of WRD-650 and square cover flange. This WRD-650 waveguide to coax adapter / transition is constructed with a N coaxial connector that is 50 Ohm and female gender.

WRD-650 waveguide to coaxial transition adapter with N connector has a minimum frequency of 6.5 GHz and a maximum frequency of 18 GHz. Fairview WRD-650 N transition adapter for coax is designed with a body material of copper alloy. Our WRD-650 to N female connector waveguide to coax adapter is manufactured based on precise radio frequency industry specs and you can find more waveguide adapter / transition datasheet specifications above.

Fairview Microwave WRD-650 waveguide transition adapter to coaxial N part number FMWCA1111 is currently in stock at our location. Our right angle wave guide WRD-650 to N coaxial cable transition adapter is part of over 1 million in-stock components for RF, microwave and millimeter wave applications that are ready to ship same day worldwide.