To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Schottky Zero Bias Detector, 2 GHz to 4 GHz, SMA, Negative Video Out, +20 dBm max Pin

SKU: SMD0204
Pricing
QUANTITYPRICE
1-9$155.06
10-24$148.86
25-99$142.66
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
TypeSchottky Zero Bias
Detector PolarityNegative
Connector In SeriesSMA
Connector In GenderMale
Connector Out SeriesSMA
Connector Out GenderFemale
Minimum Frequency2 GHz
Maximum Frequency4 GHz
Connector In Impedance50 Ohm
Description

Schottky Zero Bias Detector, 2 GHz to 4 GHz, SMA, Negative Video Out, +20 dBm max Pin

RF dectector SMD0204 from Fairview is only one component of a large number of radio frequency parts specifically stocked to be readily available for rapid shipment. The Fairview Microwave radio frequency detector is manufactured as a schottky zero bias design and has a 50 Ohm impedance. Our RF schottky zero bias detector is constructed with SMA male to SMA female connectors.

Fairview Microwave SMA to SMA schottky zero bias detector has a minimum frequency of 2 GHz and a maximum frequency of 4 GHz. This SMA coaxial RF schottky zero bias detector part number SMD0204 has a maximum input power of 20 dBm and a video capacitance of 20 pF. Additional RF specs for this Fairview Microwave component can be found on its radio frequency detector datasheet PDF specifications above.

Our RF connectorized detector is only one of more than 1 million RF, microwave and millimeter wave parts we stock. This coaxial schottky zero bias SMA to SMA detector is ready to buy and be shipped worldwide. Fairview also stocks a wide selection of other radio frequency coaxial detector products that ship same-day from our warehouse along with rest of our RF, microwave and millimeter wave components.