Fairview Microwave ZMA to SMA adapters RF coaxial ship from our facility same-day. These RF components also referred to as to SubMiniature version A adapter series. ZMA to SMA adapter products are regularly in stock. RF components in this category include ZMA to SMA adapters which are precision. Precision ZMA to SMA adapter series are specialized for those applications. This ZMA SMA adapter series can be reversed to become SMA to ZMA adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our ZMA SMA adapter 50 Ohm. ZMA to SMA adapter category includes 50 Ohm female or male to 50 Ohm jack or plug (jack or plug to female or male) gender. 12.4 and 18 GHz ZMA SMA adapter frequency maximums are available. Fairview Microwave coaxial ZMA connector to SMA connector adapter category is a between series design.
VSWR for this ZMA to SMA adapter category is 1.15:1, 1.3:1 or 1.35:1. The Fairview Microwave website is where to find ZMA to SMA adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm precision variations. ZMA SMA adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm ZMA to SMA coaxial adapter product line.
ZMA to SMA adapters for RF coaxial include passivated stainless steel material on interface 1 bodies. Beryllium copper is the ZMA adapter interface 1 contact material used to build these RF components from Fairview Microwave. ZMA connector 1 contact plating material of gold, gold over nickel is available, contact us for any updated options. Passivated stainless steel is an example of SMA (interface number 2) body material. SMA connector 2 contact plating material example is gold, gold over nickel. SMA to ZMA adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our ZMA to SMA adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.