To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

1.85mm Female (Jack or Jk) Connectors for RF

1.85mm connectors also be known as V connector, V Type in female (jack) gender 50 Ohm ship from the Fairview Microwave the same business day. Fairview Microwave 50 Ohm 1.85mm female (jack) connector SKUs are in-stock continually for quickest shipping. We have been known as a leader in the industry since 1992 for products like our jack (female) 1.85mm (V connector, V Type) RF connectors. 1.85mm female (jack) connector are available for coax, field replaceable contact or pcb termination type. Expert RF technical support and sales teams at Fairview Microwave provide the answers to your coaxial, field replaceable contact or printed circuit board 50 Ohm 1.85mm female / jack connector questions.

Fairview Microwave female (F) / jack (Jk) 1.85mm connectors with coax, field replaceable contact or pcb termination at 50 Ohm offer .047 sr, 0.009 inch pin, end launch or rg405 interfaces. Our 1.85mm jack to coaxial, field replaceable contact or printed circuit board female (F) connection series includes clamp/solder, clamp/solder (captive contact) or field replaceable attachments. 1.85mm female (jack) connector interconnects for building coax cables interface with .047 sr or rg405. The jack (female) 1.85mm connector series manufactured as field replaceable contact have a design of 0.009 inch pin. Fairview Microwave 1.85mm pcb connectors with female gender include end launch design. 50 Ohm 1.85mm (V connector, V Type) coax, field replaceable contact or pcb connectors with female (jack) gender, like our others, ship same-day.

Female (F) 1.85mm 2 hole flange, 4 hole flange or bulkhead mount connectors are available. Our product category includes F 1.85mm 2 hole panel, 4 hole panel or bulkhead mount connector types with 60, 65 and 67 GHz frequency maximum. Fairview Microwave 1.85mm (V connector, V Type) female (jack) connector in 50 Ohm PDF datasheet specifications download found on the product detail pages includes CAD drawing(s) with dimensions plus more. 1.85mm female (jack) connector series from Fairview are part of a growing inventory of new RF components. Precision 1.85mm female (jack) connectors are used when additional features / performance are required.

Our RF 2 hole flange, 4 hole flange or bulkhead 1.85mmF (1.85mm female) connector series is built with brass, passivated stainless steel or stainless steel body. High-quality 1.85mm female coaxial, field replaceable contact or printed circuit board connectors from Fairview Microwave have plating of nickel or passivated. Beryllium copper contact material is used for these well designed Fairview Microwave 2 hole flange, 4 hole flange or bulkhead 1.85mm female RF interconnects. Our 1.85mm jack (Jk) connector series is designed with gold contact plating. 1.85mm connectors in female (jack) gender will be shipped same-day to local, domestic or global locations. Consider the Fairview Microwave website for your first choice of where to find and buy 50 Ohm 1.85mm (V connector, V Type) female connectors. Being in business since 1992, an established RF/microwave industry leader and having the large in-stock inventory as well as the support you need; Fairview Microwave should not only be the first choice for 1.85mm female (jack / Jk) connectors, we should be your first choice for all RF components.