To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

1.85mm (V) Connectors for RF

Fairview Microwave 1.85mm connectors (also known as V, Type V) ship from our ISO registered facility the same day. We have been considered an industry leader for providing high quality RF/microwave components since 1992 like these 1.85mm (V) connectors for RF. Our SKUs are in-stock on a continual basis for rapid shipping and are available for coax, field replaceable contact or PCB (printed circuit board) interface termination types. Contact Fairview Microwave first for expert RF technical support and knowledgeable sales personnel to provide answers to your questions on coaxial, field replaceable contact or printed circuit board 1.85mm connector products.

1.85mm connectors products in this category from Fairview Microwave contain connection designs with female or male (jack or plug) gender. Jack or plug V connector series include 50 Ohm impedance and offer .047 sr, 0.009 inch pin, end launch, fmbc001, fmbc003, fm-sr047cu-coil, fm-sr086cu-str or rg405 interfaces. This Fairview Microwave 1.85mm category utilizes clamp/solder, clamp/solder (captive contact), field replaceable, solder or solder/solder attachment methods. Like our other RF/microwave and millimeter wave products, these 1.85 millimeter connector parts are in-stock and ship same business day.

2 hole panel mount flange, 4 hole panel mount flange or bulkhead 1.85mm connector types are also available. This RF V connector product line has 60, 65, 67 and 70 GHz maximum frequencies. Fairview Microwave 1.85mm/V connector datasheet specifications PDF with precision CAD drawing(s), dimensions and other RF details are available for download on the product pages.

Fairview Microwave high-quality connectors for RF with 1.85mm connectors are built with beryllium copper, brass, passivated stainless steel or stainless steel bodies. Our product line has gold, gold over nickel, nickel or passivated plating types. V connectors are designed with beryllium copper contact material. Gold or gold over nickel contact plating materials is used.

Fairview Microwave 1.85mm connectors ship same business day to destinations worldwide. Not only do these V connectors ship same-day, so do other high-quality RF components from Fairview. Being in business since 1992, Fairview Microwave, has developed a reputation as an industry leading supplier of large inventory of quality RF, microwave and mmWave components. For all the reasons above and more, we should be your first source for 1.85 mm connectors and more.